Knurled knobs with external thread, inch (06092)

Knurled knobs with external thread, inch (06092)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: knurled nut is tightened and loosened with tools

· 4 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06092-01A1X10
06092-01A1X20
06092-01A2X20
06092-01A2X30
06092-01A15X10
06092-01A15X20
06092-01A16X10
06092-01A16X20
06092-01A17X10
06092-01A17X20
06092-01A25X20
06092-01A25X30
06092-01A26X20
06092-01A26X30
06092-01A27X20
06092-01A27X30
06092-02A3X20
06092-02A3X40
06092-02A35X20
06092-02A35X40
06092-02A36X20
06092-02A36X40
06092-02A37X20
06092-02A37X40
06092-03A4X20
06092-03A4X40
06092-03A45X20
06092-03A45X40
06092-03A46X20
06092-03A46X40
06092-03A47X20
06092-03A47X40
06092-1A1X10
06092-1A1X20
06092-1A2X20
06092-1A2X30
06092-1A15X10
06092-1A15X20
06092-1A16X10
06092-1A16X20
06092-1A17X10
06092-1A17X20
06092-1A25X20
06092-1A25X30
06092-1A26X20
06092-1A26X30
06092-1A27X20
06092-1A27X30
06092-2A3X20
06092-2A3X40
06092-2A35X20
06092-2A35X40
06092-2A36X20
06092-2A36X40
06092-2A37X20
06092-2A37X40
06092-3A4X20
06092-3A4X40
06092-3A45X20
06092-3A45X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Length
(mm)
Outside diameter
(φ)
Main Body Height t
(mm)
Component material Size
(mm)
D2
(mm)
D3
(mm)
H1
(Nm)
Colour Cap PL Edelstahl Weight (ERP)
(kg)

3.17 €

1 4 Days 10-32102122Stainless steel114198Black grey RAL 7021Yes0.0072

3.28 €

1 4 Days 10-32202122Stainless steel114198Black grey RAL 7021Yes0.0080

3.28 €

1 4 Days 1/4-20202122Stainless steel114198Black grey RAL 7021Yes0.0120

3.41 €

1 4 Days 1/4-20302122Stainless steel114198Black grey RAL 7021Yes0.0110

3.17 €

1 4 Days 10-32102122Stainless steel114198Light grey RAL 7035Yes0.0081

3.28 €

1 4 Days 10-32202122Stainless steel114198Light grey RAL 7035Yes0.0085

3.17 €

1 4 Days 10-32102122Stainless steel114198Traffic red RAL 3020Yes0.0072

3.28 €

1 4 Days 10-32202122Stainless steel114198Traffic red RAL 3020Yes0.0084

3.17 €

1 4 Days 10-32102122Stainless steel114198Colza yellow RAL 1021Yes0.0072

3.28 €

1 4 Days 10-32202122Stainless steel114198Colza yellow RAL 1021Yes0.0090

3.28 €

1 4 Days 1/4-20202122Stainless steel114198Light grey RAL 7035Yes0.0104

3.41 €

1 4 Days 1/4-20302122Stainless steel114198Light grey RAL 7035Yes0.0118

3.28 €

1 4 Days 1/4-20202122Stainless steel114198Traffic red RAL 3020Yes0.0102

3.41 €

1 4 Days 1/4-20302122Stainless steel114198Traffic red RAL 3020Yes0.0120

3.28 €

1 4 Days 1/4-20202122Stainless steel114198Colza yellow RAL 1021Yes0.0103

3.41 €

1 4 Days 1/4-20302122Stainless steel114198Colza yellow RAL 1021Yes0.0110

4.14 €

1 4 Days 5/16-18202626Stainless steel218239.5Black grey RAL 7021Yes0.0330

4.33 €

1 4 Days 5/16-18402626Stainless steel218239.5Black grey RAL 7021Yes0.0230

4.14 €

1 4 Days 5/16-18202626Stainless steel218239.5Light grey RAL 7035Yes0.0182

4.33 €

1 4 Days 5/16-18402626Stainless steel218239.5Light grey RAL 7035Yes0.0230

4.14 €

1 4 Days 5/16-18202626Stainless steel218239.5Traffic red RAL 3020Yes0.0182

4.33 €

1 4 Days 5/16-18402626Stainless steel218239.5Traffic red RAL 3020Yes0.0247

4.14 €

1 4 Days 5/16-18202626Stainless steel218239.5Colza yellow RAL 1021Yes0.0184

4.33 €

1 4 Days 5/16-18402626Stainless steel218239.5Colza yellow RAL 1021Yes0.0247

4.79 €

1 4 Days 3/8-16203436Stainless steel3223113Black grey RAL 7021Yes0.0340

5.34 €

1 4 Days 3/8-16403436Stainless steel3223113Black grey RAL 7021Yes0.0530

4.79 €

1 4 Days 3/8-16203436Stainless steel3223113Light grey RAL 7035Yes0.0250

5.34 €

1 4 Days 3/8-16403436Stainless steel3223113Light grey RAL 7035Yes0.0440

4.79 €

1 4 Days 3/8-16203436Stainless steel3223113Traffic red RAL 3020Yes0.0250

5.34 €

1 4 Days 3/8-16403436Stainless steel3223113Traffic red RAL 3020Yes0.0530

4.79 €

1 4 Days 3/8-16203436Stainless steel3223113Colza yellow RAL 1021Yes0.0250

5.34 €

1 4 Days 3/8-16403436Stainless steel3223113Colza yellow RAL 1021Yes0.0530

2.08 €

1 4 Days 10-32102122Steel114198Black grey RAL 7021-0.0140

2.18 €

1 4 Days 10-32202122Steel114198Black grey RAL 7021-0.0081

2.18 €

1 4 Days 1/4-20202122Steel114198Black grey RAL 7021-0.0079

2.28 €

1 4 Days 1/4-20302122Steel114198Black grey RAL 7021-0.0122

2.08 €

1 4 Days 10-32102122Steel114198Light grey RAL 7035-0.0140

2.18 €

1 4 Days 10-32202122Steel114198Light grey RAL 7035-0.0150

2.08 €

1 4 Days 10-32102122Steel114198Traffic red RAL 3020-0.0140

2.18 €

1 4 Days 10-32202122Steel114198Traffic red RAL 3020-0.0150

2.08 €

1 4 Days 10-32102122Steel114198Colza yellow RAL 1021-0.0140

2.18 €

1 4 Days 10-32202122Steel114198Colza yellow RAL 1021-0.0150

2.18 €

1 4 Days 1/4-20202122Steel114198Light grey RAL 7035-0.0074

2.28 €

1 4 Days 1/4-20302122Steel114198Light grey RAL 7035-0.0075

2.18 €

1 4 Days 1/4-20202122Steel114198Traffic red RAL 3020-0.0073

2.28 €

1 4 Days 1/4-20302122Steel114198Traffic red RAL 3020-0.0073

2.18 €

1 4 Days 1/4-20202122Steel114198Colza yellow RAL 1021-0.0073

2.28 €

1 4 Days 1/4-20302122Steel114198Colza yellow RAL 1021-0.0074

2.70 €

1 4 Days 5/16-18202626Steel218239.5Black grey RAL 7021-0.0160

2.94 €

1 4 Days 5/16-18402626Steel218239.5Black grey RAL 7021-0.0200

2.70 €

1 4 Days 5/16-18202626Steel218239.5Light grey RAL 7035-0.0180

2.94 €

1 4 Days 5/16-18402626Steel218239.5Light grey RAL 7035-0.0200

2.70 €

1 4 Days 5/16-18202626Steel218239.5Traffic red RAL 3020-0.0180

2.94 €

1 4 Days 5/16-18402626Steel218239.5Traffic red RAL 3020-0.0200

2.70 €

1 4 Days 5/16-18202626Steel218239.5Colza yellow RAL 1021-0.0180

2.94 €

1 4 Days 5/16-18402626Steel218239.5Colza yellow RAL 1021-0.0200

3.23 €

1 4 Days 3/8-16203436Steel3223113Black grey RAL 7021-0.0320

3.49 €

1 4 Days 3/8-16403436Steel3223113Black grey RAL 7021-0.0422

3.23 €

1 4 Days 3/8-16203436Steel3223113Light grey RAL 7035-0.0336

3.49 €

1 4 Days 3/8-16403436Steel3223113Light grey RAL 7035-0.0340

Loading...

Basic information

Main Body Type Round shape Main Body Material Other Main material Thermoplastic
Main colour Black grey RAL 7021 Item Knurled knob Thread type External thread
RoHS Yes

Tech Support