Wing grip, form L with external thread, thermoplastic, inch (06652) (Part Numbers)

Wing grip, form L with external thread, thermoplastic, inch (06652)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06652-01A1X10
06652-01A1X20
06652-01A2X20
06652-01A2X30
06652-01A2X40
06652-01A3X20
06652-01A3X40
06652-01A15X10
06652-01A15X20
06652-01A16X10
06652-01A16X20
06652-01A17X10
06652-01A17X20
06652-01A25X20
06652-01A25X30
06652-01A25X40
06652-01A26X20
06652-01A26X30
06652-01A26X40
06652-01A27X20
06652-01A27X30
06652-01A27X40
06652-01A35X20
06652-01A35X40
06652-01A36X20
06652-01A36X40
06652-01A37X20
06652-01A37X40
06652-02A3X20
06652-02A3X40
06652-02A4X20
06652-02A4X40
06652-02A35X20
06652-02A35X40
06652-02A36X20
06652-02A36X40
06652-02A37X20
06652-02A37X40
06652-02A45X20
06652-02A45X40
06652-02A46X20
06652-02A46X40
06652-02A47X20
06652-02A47X40
06652-09A1X10
06652-09A1X20
06652-09A2X20
06652-09A2X30
06652-09A2X40
06652-09A15X10
06652-09A15X20
06652-09A16X10
06652-09A16X20
06652-09A17X10
06652-09A17X20
06652-09A25X20
06652-09A25X30
06652-09A25X40
06652-09A26X20
06652-09A26X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 Steel code A=Handle length B=Width Colour Cap Component colour Component material D=Thread H=Height L=thread length PL Edelstahl Weight (ERP)
(kg)

3.60 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel10-322410yes0.0150

3.84 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel10-322420yes0.0089

3.84 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel1/4-202420yes0.0112

4.14 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel1/4-202430yes0.0129

4.35 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel1/4-202440yes0.0143

3.84 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel5/16-182420yes0.0200

4.35 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel5/16-182440yes0.0216

3.60 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel10-322410yes0.0075

3.84 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel10-322420yes0.0090

3.60 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel10-322410yes0.0075

3.84 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel10-322420yes0.0090

3.60 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel10-322410yes0.0075

3.84 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel10-322420yes0.0090

3.84 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel1/4-202420yes0.0100

4.14 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel1/4-202430yes0.0180

4.35 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel1/4-202440yes0.0100

3.84 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel1/4-202420yes0.0108

4.14 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel1/4-202430yes0.0131

4.35 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel1/4-202440yes0.0100

3.84 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel1/4-202420yes0.0100

4.14 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel1/4-202430yes0.0126

4.35 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel1/4-202440yes0.0143

3.84 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel5/16-182420yes0.0157

4.35 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel5/16-182440yes0.0100

3.84 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel5/16-182420yes0.0156

4.35 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel5/16-182440yes0.0210

3.84 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel5/16-182420yes0.0200

4.35 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel5/16-182440yes0.0278

6.57 €

1 4 Days 2116.51.4305757black grey RAL 7021brightStainless steel5/16-1835.620yes0.0410

7.15 €

1 4 Days 2116.51.4305757black grey RAL 7021brightStainless steel5/16-1835.640yes0.0470

6.57 €

1 4 Days 2116.51.4305757black grey RAL 7021brightStainless steel3/8-1635.620yes0.0353

7.15 €

1 4 Days 2116.51.4305757black grey RAL 7021brightStainless steel3/8-1635.640yes0.0438

6.57 €

1 4 Days 2116.51.4305757light grey RAL 7035brightStainless steel5/16-1835.620yes0.0262

7.15 €

1 4 Days 2116.51.4305757light grey RAL 7035brightStainless steel5/16-1835.640yes0.0410

6.57 €

1 4 Days 2116.51.4305757traffic red RAL 3020brightStainless steel5/16-1835.620yes0.0263

7.15 €

1 4 Days 2116.51.4305757traffic red RAL 3020brightStainless steel5/16-1835.640yes0.0323

6.57 €

1 4 Days 2116.51.4305757colza yellow RAL 1021brightStainless steel5/16-1835.620yes0.0410

7.15 €

1 4 Days 2116.51.4305757colza yellow RAL 1021brightStainless steel5/16-1835.640yes0.0323

6.57 €

1 4 Days 2116.51.4305757light grey RAL 7035brightStainless steel3/8-1635.620yes0.0354

7.15 €

1 4 Days 2116.51.4305757light grey RAL 7035brightStainless steel3/8-1635.640yes0.0400

6.57 €

1 4 Days 2116.51.4305757traffic red RAL 3020brightStainless steel3/8-1635.620yes0.0348

7.15 €

1 4 Days 2116.51.4305757traffic red RAL 3020brightStainless steel3/8-1635.640yes0.0400

6.57 €

1 4 Days 2116.51.4305757colza yellow RAL 1021brightStainless steel3/8-1635.620yes0.0410

7.15 €

1 4 Days 2116.51.4305757colza yellow RAL 1021brightStainless steel3/8-1635.640yes0.0400

3.31 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel10-321810yes0.0010

3.41 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel10-321820yes0.0010

3.42 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel1/4-201820yes0.0010

3.68 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel1/4-201830yes0.0010

3.92 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel1/4-201840yes0.0121

3.31 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel10-321810yes0.0010

3.41 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel10-321820yes0.0010

3.31 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel10-321810yes0.0010

3.41 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel10-321820yes0.0010

3.31 €

1 4 Days 128.51.4305384.5colza yellow RAL 1021brightStainless steel10-321810yes0.0010

3.41 €

1 4 Days 128.51.4305384.5colza yellow RAL 1021brightStainless steel10-321820yes0.0010

3.42 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel1/4-201820yes0.0010

3.68 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel1/4-201830yes0.0010

3.92 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel1/4-201840yes0.0010

3.42 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel1/4-201820yes0.0010

3.68 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel1/4-201830yes0.0010

Loading...

Basic information

Form L Form definition with external thread Item Wing Grip
Main colour black grey RAL 7021 Main material Thermoplastic Thread type external thread
RoHS yes

Tech Support