Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06170-060020 |
06170-060040 |
06170-080027 |
06170-080047 |
06170-100044 |
06170-100064 |
06170-120040 |
06170-120060 |
06170-120080 |
06170-160052 |
06170-160072 |
06170-160097 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 | D2 | D3 | E | H | H1 | H2 | L | D=Thread | R | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.86 € | 1 | 4 Days | 32 | 12 | 4.5 | 10 | 20 | 6 | 2.5 | 20 | M6 | 3 | 0.0387 | ||
24.48 € | 1 | 4 Days | 32 | 12 | 4.5 | 10 | 20 | 6 | 2.5 | 40 | M6 | 3 | 0.0415 | ||
27.41 € | 1 | 4 Days | 40 | 14 | 6 | 14 | 25 | 7.5 | 3 | 27 | M8 | 5 | 0.0707 | ||
28.66 € | 1 | 4 Days | 40 | 14 | 6 | 14 | 25 | 7.5 | 3 | 47 | M8 | 5 | 0.0731 | ||
28.66 € | 1 | 4 Days | 50 | 18 | 8 | 20 | 32 | 9 | 4.5 | 44 | M10 | 6 | 0.1378 | ||
29.73 € | 1 | 4 Days | 50 | 18 | 8 | 20 | 32 | 9 | 4.5 | 64 | M10 | 6 | 0.1476 | ||
31.60 € | 1 | 4 Days | 63 | 20 | 8 | 25 | 40 | 10 | 4.5 | 40 | M12 | 6 | 0.2312 | ||
33.48 € | 1 | 4 Days | 63 | 20 | 8 | 25 | 40 | 10 | 4.5 | 60 | M12 | 6 | 0.2339 | ||
33.92 € | 1 | 4 Days | 63 | 20 | 8 | 25 | 40 | 10 | 4.5 | 80 | M12 | 6 | 0.2621 | ||
41.65 € | 1 | 4 Days | 80 | 25 | 12 | 30 | 50 | 12 | 5 | 52 | M16 | 9 | 0.4428 | ||
42.93 € | 1 | 4 Days | 80 | 25 | 12 | 30 | 50 | 12 | 5 | 72 | M16 | 9 | 0.4685 | ||
46.48 € | 1 | 4 Days | 80 | 25 | 12 | 30 | 50 | 12 | 5 | 97 | M16 | 9 | 0.5016 |
Loading...
Component material | steel | Item | Palm Grip | Main material | Grey cast iron |
---|---|---|---|---|---|
Surface finish body | painted | Version 1 | with threaded spindle | RoHS | yes |
Configure
Basic Attributes
D1
D2
D3
E
H
H1
H2
L
D=Thread
R
Filter by standard shipping days
Optional Attributes