Torque handle with internal thread, aluminium (07124) (Part Numbers)

Torque handle with internal thread, aluminium (07124)
· Torque is adjusted using a set screw and a graded scale

· Accuracy of torque setting ± 5 %

· The selected torque can be secured

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07124-105
07124-106
07124-208
07124-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D2 D3 H1 H2 D=Thread Size Torque
(Nm)
Weight (ERP)
(kg)

86.44 €

1 4 Days 102620226M510.05 - 0.10.0442

91.69 €

1 4 Days 102620226M610.1 - 0.250.0443

96.95 €

1 4 Days 153024430M820.25 - 0.50.0680

102.15 €

1 4 Days 153024430M1020.5 - 10.0660

Loading...

  1. 1

Basic information

H3 8 Component material steel Item Torque Handle
Main material aluminium RoHS yes

Tech Support