Torque grips precision version, external thread (07124)

Torque grips precision version, external thread (07124)
· Torque is adjusted using a set screw and a graded scale

· Accuracy of torque setting ± 5 %

· The selected torque can be secured

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07124-105X30
07124-105X40
07124-106X30
07124-106X40
07124-208X40
07124-208X50
07124-210X40
07124-210X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D Length
(mm)
H2 Size
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H1
(Nm)
Torque
(Nm)
Weight (ERP)
(kg)

89.07 €

1 4 Days M53026110262020.05 - 0.150.0506

89.07 €

1 4 Days M54026110262020.05 - 0.150.0509

94.30 €

1 4 Days M63026110262020.1 - 0.250.0506

94.30 €

1 4 Days M64026110262020.1 - 0.250.0511

99.55 €

1 4 Days M84030215302440.25 - 0.50.0849

99.55 €

1 4 Days M85030215302440.25 - 0.50.0876

104.78 €

1 4 Days M104030215302440.5 - 10.0935

104.78 €

1 4 Days M105030215302440.5 - 10.0983

Loading...

  1. 1

Basic information

Main Body Type Cylindrical Main Body Material Aluminum H3 8
Component material Steel Item Torque handle RoHS Yes

Tech Support