Star grips, stainless steel, similar to DIN 6336, Form C, blind hole, inch (06194)

Star grips, stainless steel, similar to DIN 6336, Form C, blind hole, inch (06194)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form C: blind hole

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06194-332CM2
06194-340CN2
06194-350CO2
06194-363CP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main Body Height t
(mm)
H3 D=bore
(mm)
D2
(mm)
H1
(Nm)
T=bore depth
(mm)
T1
(mm)
Weight (ERP)
(kg)

12.25 €

1 4 Days 3221100.25122112150.0512

16.09 €

1 4 Days 4026130.312142615180.0946

21.14 €

1 4 Days 5034170.375183418210.2022

27.43 €

1 4 Days 6342210.5204222250.3660

Loading...

  1. 1

Basic information

Main Body Type Polygon Main Body Material Stainless Steel Surface finish body Polished
DIN Similar to DIN 6336 Form C Item Star grip
Thread type Reamed hole RoHS Yes PL Edelstahl Yes

Tech Support