Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07130-06X40 |
07130-06X60 |
07130-08X40 |
07130-08X60 |
07130-08X80 |
07130-10X40 |
07130-10X60 |
07130-10X80 |
07130-12X40 |
07130-12X60 |
07130-12X80 |
07130-12X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | Length (mm) | D2 (mm) | F2 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
121.37 € | 1 | 4 Days | M6 | 40 | 4.7 | 800 | 0.0767 | ||
121.37 € | 1 | 4 Days | M6 | 60 | 4.7 | 800 | 0.0800 | ||
126.84 € | 1 | 4 Days | M8 | 40 | 6.5 | 650 | 0.0822 | ||
126.84 € | 1 | 4 Days | M8 | 60 | 6.5 | 650 | 0.0887 | ||
126.84 € | 1 | 4 Days | M8 | 80 | 6.5 | 650 | 0.0946 | ||
142.55 € | 1 | 4 Days | M10 | 40 | 8.2 | 550 | 0.0903 | ||
142.55 € | 1 | 4 Days | M10 | 60 | 8.2 | 550 | 0.1000 | ||
142.55 € | 1 | 4 Days | M10 | 80 | 8.2 | 550 | 0.1100 | ||
150.28 € | 1 | 4 Days | M12 | 40 | 10 | 450 | 0.0995 | ||
150.28 € | 1 | 4 Days | M12 | 60 | 10 | 450 | 0.1150 | ||
150.28 € | 1 | 4 Days | M12 | 80 | 10 | 450 | 0.1250 | ||
150.28 € | 1 | 4 Days | M12 | 100 | 10 | 450 | 0.1400 |
Loading...
Main Body Type | Related Components | Main Body Material | Steel | L2 | 3 |
---|---|---|---|---|---|
D1(mm) | 25 | L1(mm) | 20 | F1(N) | 40 |
Item | Torque screw | Version 1 | With thrust point | RoHS | Yes |