Palm grip DIN 6335, form E, grey cast iron tumbled, inch (06160)

Palm grip DIN 6335, form E, grey cast iron tumbled, inch (06160)
· Version: vibratory ground

· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06160-5A2
06160-5A3
06160-5A4
06160-5A5
06160-5A6
06160-5A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 T1 D=Thread D1=Outside diameter H=Height T=bore depth Weight (ERP)
(kg)

2.82 €

1 4 Days 1210151/4-203221120.0366

3.88 €

1 4 Days 1414185/16-184026150.0601

5.08 €

1 4 Days 1820213/8-165034180.1120

6.82 €

1 4 Days 2025251/2-136342220.1984

11.19 €

1 4 Days 2530325/8-118052280.3514

21.71 €

1 4 Days 3238403/4-1010065360.7464

Loading...

  1. 1

Basic information

DIN DIN 6335 Form E Item Palm Grip
Main material Grey cast iron Surface finish body tumbled Thread type internal thread
RoHS yes

Tech Support