Star grip, form B to DIN 6336, stainless steel, inch (06194)

Star grip, form B to DIN 6336, stainless steel, inch (06194)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form B: drilled through

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06194-232CM2
06194-240CN2
06194-250CO2
06194-263CP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 D=bore D1=Outside diameter H=Height Weight (ERP)
(kg)

11.00 €

1 4 Days 12100.2532210.0499

14.41 €

1 4 Days 14130.31240260.1055

17.37 €

1 4 Days 18170.37550340.2054

22.80 €

1 4 Days 20210.563420.3445

Loading...

  1. 1

Basic information

DIN similar to DIN 6336 Form B Item Star Grip
Main material stainless steel Surface finish body polished Thread type reamed hole
RoHS yes PL Edelstahl yes

Tech Support