Star grip, form L to DIN 6336, stainless steel, inch (06194)

Star grip, form L to DIN 6336, stainless steel, inch (06194)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· For manually adjusting assemblies, machines and aggregates

· Form L: with external thread

· Version: polished or abrasive blasted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06194-632A23X20
06194-640A33X20
06194-650A43X25
06194-650A43X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H3 D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

17.88 €

1 4 Days 12101/4-203221200.0600

19.72 €

1 4 Days 14135/16-184026200.1120

25.68 €

1 4 Days 18173/8-165034250.2258

26.57 €

1 4 Days 18173/8-165034500.2450

Loading...

  1. 1

Basic information

Component material Stainless steel DIN similar to DIN 6336 Form L
Item Star Grip Main material stainless steel Surface finish body blasted
Thread type external thread RoHS yes PL Edelstahl yes

Tech Support