Star grip, form D, grey cast iron, inch (06200)

Star grip, form D, grey cast iron, inch (06200)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form D: tapped and counterbored

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06200-4A2
06200-4A3
06200-4A4
06200-4A5
06200-4A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D6 H3 D=Thread D1=Outside diameter H=Height T=thread depth Weight (ERP)
(kg)

3.67 €

1 4 Days 126.4101/4-203220100.0481

3.86 €

1 4 Days 148.4135/16-184025130.0844

5.49 €

1 4 Days 1810.5173/8-165032160.1290

8.02 €

1 4 Days 2013211/2-136340200.2755

14.39 €

1 4 Days 2517255/8-118050200.5466

Loading...

  1. 1

Basic information

DIN DIN 6336 Form D Item Star Grip
Main material Grey cast iron Surface finish body tumbled Thread type internal thread
RoHS yes

Tech Support