Star grip similar to DIN 6336 with safety cable, form LS, inch (06212)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06212-7A1X10
06212-7A1X20
06212-7A2X20
06212-7A2X30
06212-7A3X20
06212-7A3X40
06212-7A4X20
06212-7A4X40
06212-7A5X30
06212-7A5X60
06212-7A15X10
06212-7A15X20
06212-7A16X10
06212-7A16X20
06212-7A17X10
06212-7A17X20
06212-7A21X20
06212-7A21X30
06212-7A25X20
06212-7A25X30
06212-7A26X20
06212-7A26X30
06212-7A27X20
06212-7A27X30
06212-7A31X20
06212-7A31X40
06212-7A35X20
06212-7A35X40
06212-7A36X20
06212-7A36X40
06212-7A37X20
06212-7A37X40
06212-7A41X20
06212-7A41X40
06212-7A45X20
06212-7A45X40
06212-7A46X20
06212-7A46X40
06212-7A47X20
06212-7A47X40
06212-7A51X30
06212-7A51X60
06212-7A55X30
06212-7A55X60
06212-7A56X30
06212-7A56X60
06212-7A57X30
06212-7A57X60
06212-7A215X20
06212-7A215X30
06212-7A216X20
06212-7A216X30
06212-7A217X20
06212-7A217X30
06212-7A315X20
06212-7A315X40
06212-7A316X20
06212-7A316X40
06212-7A317X20
06212-7A317X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 H5 L1 H5 max. Colour Cap D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

2.97 €

1 4 Days 128--22black grey RAL 702110-322516100.0070

3.02 €

1 4 Days 128--22black grey RAL 702110-322516200.0083

3.46 €

1 4 Days 1410--26black grey RAL 70211/4-203220200.0132

3.53 €

1 4 Days 1410--26black grey RAL 70211/4-203220300.0160

4.61 €

1 4 Days 1813--31black grey RAL 70215/16-184025200.0292

4.75 €

1 4 Days 1813--31black grey RAL 70215/16-184025400.0352

5.46 €

1 4 Days 2217--38black grey RAL 70213/8-165032200.0375

5.84 €

1 4 Days 2217--38black grey RAL 70213/8-165032400.0466

12.61 €

1 4 Days 26214618146black grey RAL 70211/2-136340300.0525

16.33 €

1 4 Days 26214618146black grey RAL 70211/2-136340600.0795

2.97 €

1 4 Days 128--22light grey RAL 703510-322516100.0070

3.02 €

1 4 Days 128--22light grey RAL 703510-322516200.0083

2.97 €

1 4 Days 128--22traffic red RAL 302010-322516100.0070

3.02 €

1 4 Days 128--22traffic red RAL 302010-322516200.0083

2.97 €

1 4 Days 128--22colza yellow RAL 102110-322516100.0070

3.02 €

1 4 Days 128--22colza yellow RAL 102110-322516200.0083

3.02 €

1 4 Days 1282218122black grey RAL 70211/4-202516200.0125

3.08 €

1 4 Days 1282218122black grey RAL 70211/4-202516300.0150

3.46 €

1 4 Days 1410--26light grey RAL 70351/4-203220200.0132

3.53 €

1 4 Days 1410--26light grey RAL 70351/4-203220300.0160

3.46 €

1 4 Days 1410--26traffic red RAL 30201/4-203220200.0132

3.53 €

1 4 Days 1410--26traffic red RAL 30201/4-203220300.0160

3.46 €

1 4 Days 1410--26colza yellow RAL 10211/4-203220200.0132

3.53 €

1 4 Days 1410--26colza yellow RAL 10211/4-203220300.0160

3.53 €

1 4 Days 14102618126black grey RAL 70215/16-183220200.0235

4.00 €

1 4 Days 14102618126black grey RAL 70215/16-183220400.0325

4.61 €

1 4 Days 1813--31light grey RAL 70355/16-184025200.0292

4.75 €

1 4 Days 1813--31light grey RAL 70355/16-184025400.0352

4.61 €

1 4 Days 1813--31traffic red RAL 30205/16-184025200.0292

4.75 €

1 4 Days 1813--31traffic red RAL 30205/16-184025400.0352

4.61 €

1 4 Days 1813--31colza yellow RAL 10215/16-184025200.0292

4.75 €

1 4 Days 1813--31colza yellow RAL 10215/16-184025400.0352

5.01 €

1 4 Days 18133118131black grey RAL 70213/8-164025200.0375

5.66 €

1 4 Days 18133118131black grey RAL 70213/8-164025400.0465

5.46 €

1 4 Days 2217--38light grey RAL 70353/8-165032200.0375

5.84 €

1 4 Days 2217--38light grey RAL 70353/8-165032400.0466

5.46 €

1 4 Days 2217--38traffic red RAL 30203/8-165032200.0375

5.84 €

1 4 Days 2217--38traffic red RAL 30203/8-165032400.0466

5.46 €

1 4 Days 2217--38colza yellow RAL 10213/8-165032200.0375

5.84 €

1 4 Days 2217--38colza yellow RAL 10213/8-165032400.0466

12.61 €

1 4 Days 22173818138black grey RAL 70211/2-135032300.0705

16.24 €

1 4 Days 22173818138black grey RAL 70211/2-135032600.0965

12.61 €

1 4 Days 26214618146light grey RAL 70351/2-136340300.0525

16.33 €

1 4 Days 26214618146light grey RAL 70351/2-136340600.0795

12.61 €

1 4 Days 26214618146traffic red RAL 30201/2-136340300.0525

16.33 €

1 4 Days 26214618146traffic red RAL 30201/2-136340600.0795

12.61 €

1 4 Days 26214618146colza yellow RAL 10211/2-136340300.0525

16.33 €

1 4 Days 26214618146colza yellow RAL 10211/2-136340600.0795

3.02 €

1 4 Days 1282218122light grey RAL 70351/4-202516200.0125

3.08 €

1 4 Days 1282218122light grey RAL 70351/4-202516300.0150

3.02 €

1 4 Days 1282218122traffic red RAL 30201/4-202516200.0125

3.08 €

1 4 Days 1282218122traffic red RAL 30201/4-202516300.0150

3.02 €

1 4 Days 1282218122colza yellow RAL 10211/4-202516200.0125

3.08 €

1 4 Days 1282218122colza yellow RAL 10211/4-202516300.0150

3.53 €

1 4 Days 14102618126light grey RAL 70355/16-183220200.0235

4.00 €

1 4 Days 14102618126light grey RAL 70355/16-183220400.0325

3.53 €

1 4 Days 14102618126traffic red RAL 30205/16-183220200.0235

4.00 €

1 4 Days 14102618126traffic red RAL 30205/16-183220400.0325

3.53 €

1 4 Days 14102618126colza yellow RAL 10215/16-183220200.0235

4.00 €

1 4 Days 14102618126colza yellow RAL 10215/16-183220400.0325

Loading...

Basic information

Component material Stainless steel DIN similar to DIN 6336 Form LS
Item Star Grip Main colour black Main material Thermoplastic
Thread type external thread Version 1 with safety cable RoHS yes
PL Edelstahl yes

Tech Support