Star grip similar to DIN 6336, form K, inch (06220)

Star grip similar to DIN 6336, form K, inch (06220)
· Application fields: machine, plant and fixture construction, toolmaking

· Can be used as a clamping, retaining and fastening element

· For manually adjusting assemblies, machines and aggregates

· Form K: internal thread with cap

· Cap in various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06220-2A1
06220-2A2
06220-2A3
06220-2A4
06220-2A5
06220-2A6
06220-2A11
06220-2A15
06220-2A16
06220-2A17
06220-2A21
06220-2A25
06220-2A26
06220-2A27
06220-2A31
06220-2A35
06220-2A36
06220-2A37
06220-2A41
06220-2A42
06220-2A45
06220-2A46
06220-2A47
06220-2A51
06220-2A55
06220-2A56
06220-2A57
06220-2A65
06220-2A66
06220-2A67
06220-2A115
06220-2A116
06220-2A117
06220-2A215
06220-2A216
06220-2A217
06220-2A315
06220-2A316
06220-2A317
06220-2A415
06220-2A416
06220-2A417
06220-2A425
06220-2A426
06220-2A427
06220-2A515
06220-2A516
06220-2A517
06220-2AE
06220-2AE5
06220-2AE6
06220-2AE7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8 H3 Colour Cap D=Thread D1=Outside diameter H=Height Surface finish component T=thread depth Weight (ERP)
(kg)

1.01 €

1 4 Days 128jet black10-322516blue-passivated100.0060

1.08 €

1 4 Days 1410jet black1/4-203220-100.0085

1.23 €

1 4 Days 1813jet black5/16-184025blue-passivated140.0187

1.92 €

1 4 Days 2217jet black3/8-165032blue-passivated140.0065

3.37 €

1 4 Days 2621jet black1/2-136340blue-passivated180.0508

4.89 €

1 4 Days 2621jet black5/8-116340blue-passivated180.0425

1.08 €

1 4 Days 1410jet black10-323220-100.0093

1.01 €

1 4 Days 128light grey RAL 703510-322516blue-passivated100.0065

1.01 €

1 4 Days 128traffic red RAL 302010-322516blue-passivated100.0067

1.01 €

1 4 Days 128colza yellow RAL 102110-322516blue-passivated100.0066

1.01 €

1 4 Days 128jet black1/4-202516blue-passivated100.0079

1.08 €

1 4 Days 1410light grey RAL 70351/4-203220-100.0084

1.08 €

1 4 Days 1410traffic red RAL 30201/4-203220-100.0080

1.08 €

1 4 Days 1410colza yellow RAL 10211/4-203220-100.0085

1.92 €

1 4 Days 2217jet black5/16-185032blue-passivated140.0254

1.23 €

1 4 Days 1813light grey RAL 70355/16-184025blue-passivated140.0179

1.23 €

1 4 Days 1813traffic red RAL 30205/16-184025blue-passivated140.0188

1.23 €

1 4 Days 1813colza yellow RAL 10215/16-184025blue-passivated140.0179

1.23 €

1 4 Days 1813jet black3/8-164025blue-passivated140.0210

3.37 €

1 4 Days 2621jet black3/8-166340blue-passivated140.0381

1.92 €

1 4 Days 2217light grey RAL 70353/8-165032blue-passivated140.0222

1.92 €

1 4 Days 2217traffic red RAL 30203/8-165032blue-passivated140.0229

1.92 €

1 4 Days 2217colza yellow RAL 10213/8-165032blue-passivated140.0221

1.92 €

1 4 Days 2217jet black1/2-135032blue-passivated180.0362

3.37 €

1 4 Days 2621light grey RAL 70351/2-136340blue-passivated180.0533

3.37 €

1 4 Days 2621traffic red RAL 30201/2-136340blue-passivated180.0021

3.37 €

1 4 Days 2621colza yellow RAL 10211/2-136340blue-passivated180.0531

4.89 €

1 4 Days 2621light grey RAL 70355/8-116340blue-passivated180.0418

4.89 €

1 4 Days 2621traffic red RAL 30205/8-116340blue-passivated180.0424

4.89 €

1 4 Days 2621colza yellow RAL 10215/8-116340blue-passivated180.0403

1.08 €

1 4 Days 1410light grey RAL 703510-323220-100.0150

1.08 €

1 4 Days 1410traffic red RAL 302010-323220-100.0092

1.08 €

1 4 Days 1410colza yellow RAL 102110-323220-100.0089

1.01 €

1 4 Days 128light grey RAL 70351/4-202516blue-passivated100.0059

1.01 €

1 4 Days 128traffic red RAL 30201/4-202516blue-passivated100.0060

1.01 €

1 4 Days 128colza yellow RAL 10211/4-202516blue-passivated100.0061

1.92 €

1 4 Days 2217light grey RAL 70355/16-185032blue-passivated140.0249

1.92 €

1 4 Days 2217traffic red RAL 30205/16-185032blue-passivated140.0248

1.92 €

1 4 Days 2217colza yellow RAL 10215/16-185032blue-passivated140.0247

1.23 €

1 4 Days 1813light grey RAL 70353/8-164025blue-passivated140.0230

1.23 €

1 4 Days 1813traffic red RAL 30203/8-164025blue-passivated140.0110

1.23 €

1 4 Days 1813colza yellow RAL 10213/8-164025blue-passivated140.0153

3.37 €

1 4 Days 2621light grey RAL 70353/8-166340blue-passivated140.0375

3.37 €

1 4 Days 2621traffic red RAL 30203/8-166340blue-passivated140.0373

3.37 €

1 4 Days 2621colza yellow RAL 10213/8-166340blue-passivated140.0372

1.92 €

1 4 Days 2217light grey RAL 70351/2-135032blue-passivated180.0379

1.92 €

1 4 Days 2217traffic red RAL 30201/2-135032blue-passivated180.0378

1.92 €

1 4 Days 2217colza yellow RAL 10211/2-135032blue-passivated180.0378

1.01 €

1 4 Days 128jet black8-322516blue-passivated100.0071

1.01 €

1 4 Days 128light grey RAL 70358-322516blue-passivated100.0060

1.01 €

1 4 Days 128traffic red RAL 30208-322516blue-passivated100.0070

1.01 €

1 4 Days 128colza yellow RAL 10218-322516blue-passivated100.0070

Loading...

  1. 1

Basic information

Component material steel DIN similar to DIN 6336 Form K
Item Star Grip Main colour black Main material Thermoplastic
Thread type internal thread RoHS yes

Tech Support