Knurled knob, form L, thermoplastic, inch (06267)

Knurled knob, form L, thermoplastic, inch (06267)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06267-51A1X10
06267-51A1X20
06267-51A2X20
06267-51A2X30
06267-51A3X20
06267-51A3X40
06267-51A15X10
06267-51A15X20
06267-51A16X10
06267-51A16X20
06267-51A17X10
06267-51A17X20
06267-51A25X20
06267-51A25X30
06267-51A26X20
06267-51A26X30
06267-51A27X20
06267-51A27X30
06267-51A35X20
06267-51A35X40
06267-51A36X20
06267-51A36X40
06267-51A37X20
06267-51A37X40
06267-52A3X20
06267-52A3X40
06267-52A4X20
06267-52A4X40
06267-52A35X20
06267-52A35X40
06267-52A36X20
06267-52A36X40
06267-52A37X20
06267-52A37X40
06267-52A45X20
06267-52A45X40
06267-52A46X20
06267-52A46X40
06267-52A47X20
06267-52A47X40
06267-53A4X20
06267-53A4X40
06267-53A45X20
06267-53A45X40
06267-53A46X20
06267-53A46X40
06267-53A47X20
06267-53A47X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 Colour Cap D=Thread D1=Outside diameter H=Height L=thread length Size Weight (ERP)
(kg)

4.51 €

1 4 Days 16.513black grey RAL 702110-3240311010.0170

4.51 €

1 4 Days 16.513black grey RAL 702110-3240312010.0181

4.51 €

1 4 Days 16.513black grey RAL 70211/4-2040312010.0195

4.68 €

1 4 Days 16.513black grey RAL 70211/4-2040313010.0221

4.75 €

1 4 Days 16.513black grey RAL 70215/16-1840312010.0240

5.04 €

1 4 Days 16.513black grey RAL 70215/16-1840314010.0294

4.51 €

1 4 Days 16.513light grey RAL 703510-3240311010.0170

4.51 €

1 4 Days 16.513light grey RAL 703510-3240312010.0170

4.51 €

1 4 Days 16.513traffic red RAL 302010-3240311010.0170

4.51 €

1 4 Days 16.513traffic red RAL 302010-3240312010.0170

4.51 €

1 4 Days 16.513colza yellow RAL 102110-3240311010.0170

4.51 €

1 4 Days 16.513colza yellow RAL 102110-3240312010.0170

4.51 €

1 4 Days 16.513light grey RAL 70351/4-2040312010.0203

4.68 €

1 4 Days 16.513light grey RAL 70351/4-2040313010.0203

4.51 €

1 4 Days 16.513traffic red RAL 30201/4-2040312010.0203

4.68 €

1 4 Days 16.513traffic red RAL 30201/4-2040313010.0203

4.51 €

1 4 Days 16.513colza yellow RAL 10211/4-2040312010.0203

4.68 €

1 4 Days 16.513colza yellow RAL 10211/4-2040313010.0203

4.75 €

1 4 Days 16.513light grey RAL 70355/16-1840312010.0240

5.04 €

1 4 Days 16.513light grey RAL 70355/16-1840314010.0240

4.75 €

1 4 Days 16.513traffic red RAL 30205/16-1840312010.0240

5.04 €

1 4 Days 16.513traffic red RAL 30205/16-1840314010.0240

4.75 €

1 4 Days 16.513colza yellow RAL 10215/16-1840312010.0240

5.04 €

1 4 Days 16.513colza yellow RAL 10215/16-1840314010.0240

5.85 €

1 4 Days 1815black grey RAL 70215/16-1850362020.0329

6.20 €

1 4 Days 1815black grey RAL 70215/16-1850364020.0375

5.96 €

1 4 Days 1815black grey RAL 70213/8-1650362020.0419

6.27 €

1 4 Days 1815black grey RAL 70213/8-1650364020.0503

5.85 €

1 4 Days 1815light grey RAL 70355/16-1850362020.0314

6.20 €

1 4 Days 1815light grey RAL 70355/16-1850364020.0374

5.85 €

1 4 Days 1815traffic red RAL 30205/16-1850362020.0314

6.20 €

1 4 Days 1815traffic red RAL 30205/16-1850364020.0374

5.85 €

1 4 Days 1815colza yellow RAL 10215/16-1850362020.0314

6.20 €

1 4 Days 1815colza yellow RAL 10215/16-1850364020.0374

5.96 €

1 4 Days 1815light grey RAL 70353/8-1650362020.0433

6.27 €

1 4 Days 1815light grey RAL 70353/8-1650364020.0484

5.96 €

1 4 Days 1815traffic red RAL 30203/8-1650362020.0422

6.27 €

1 4 Days 1815traffic red RAL 30203/8-1650364020.0484

5.96 €

1 4 Days 1815colza yellow RAL 10213/8-1650362020.0422

6.27 €

1 4 Days 1815colza yellow RAL 10213/8-1650364020.0484

7.26 €

1 4 Days 2217black grey RAL 70213/8-1663412030.0523

7.55 €

1 4 Days 2217black grey RAL 70213/8-1663414030.0604

7.26 €

1 4 Days 2217light grey RAL 70353/8-1663412030.0523

7.55 €

1 4 Days 2217light grey RAL 70353/8-1663414030.0523

7.26 €

1 4 Days 2217traffic red RAL 30203/8-1663412030.0523

7.55 €

1 4 Days 2217traffic red RAL 30203/8-1663414030.0523

7.26 €

1 4 Days 2217colza yellow RAL 10213/8-1663412030.0523

7.55 €

1 4 Days 2217colza yellow RAL 10213/8-1663414030.0523

Loading...

  1. 1

Basic information

Component material Stainless steel Form L Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type external thread
RoHS yes PL Edelstahl yes

Tech Support