Wing grip Miniwing, form L with external thread, inch (06652)

Wing grip Miniwing, form L with external thread, inch (06652)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Finger-specific ergonomics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06652-00A1X10
06652-00A1X20
06652-00A2X20
06652-00A2X30
06652-00A3X20
06652-00A3X40
06652-00AEX10
06652-00AEX20
06652-08A2X20
06652-08A2X30
06652-08A3X20
06652-08A3X40
06652-0A1X10
06652-0A1X20
06652-0A2X20
06652-0A2X30
06652-0A3X20
06652-0A3X40
06652-0AEX10
06652-0AEX20
06652-8A2X20
06652-8A2X30
06652-8A3X20
06652-8A3X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 H2 Steel code A=Handle length B=Width Component colour Component material D=Thread H=Height L=thread length Surface finish component PL Edelstahl Weight (ERP)
(kg)

1.74 €

1 4 Days 1213.32.31.430528-brightStainless steel10-32-10-yes0.0061

1.95 €

1 4 Days 1213.32.31.430528-brightStainless steel10-32-20-yes0.0070

1.95 €

1 4 Days 1213.32.31.430528-brightStainless steel1/4-20-20-yes0.0090

2.11 €

1 4 Days 1213.32.31.430528-brightStainless steel1/4-20-30-yes0.0115

1.95 €

1 4 Days 1213.32.31.430528-brightStainless steel5/16-18-20-yes0.0135

2.39 €

1 4 Days 1213.32.31.430528-brightStainless steel5/16-18-40-yes0.0187

1.74 €

1 4 Days 1213.32.31.430528-brightStainless steel8-32-10-yes0.0051

1.95 €

1 4 Days 1213.32.31.430528-brightStainless steel8-32-20-yes0.0056

2.99 €

1 4 Days 14.61941.43054016-Stainless steel1/4-202120brightyes0.0160

3.19 €

1 4 Days 14.61941.43054016-Stainless steel1/4-202130brightyes0.0180

3.20 €

1 4 Days 14.61941.43054016-Stainless steel5/16-182120brightyes0.0195

4.21 €

1 4 Days 14.61941.43054016-Stainless steel5/16-182140brightyes0.0255

0.99 €

1 4 Days 1213.32.3-28-blue-passivatedsteel10-32-10-no0.0058

1.09 €

1 4 Days 1213.32.3-28-blue-passivatedsteel10-32-20-no0.0070

1.09 €

1 4 Days 1213.32.3-28-blue-passivatedsteel1/4-20-20-no0.0099

1.21 €

1 4 Days 1213.32.3-28-blue-passivatedsteel1/4-20-30-no0.0109

1.09 €

1 4 Days 1213.32.3-28-blue-passivatedsteel5/16-18-20-no0.0129

1.41 €

1 4 Days 1213.32.3-28-blue-passivatedsteel5/16-18-40-no0.0194

0.99 €

1 4 Days 1213.32.3-28-blue-passivatedsteel8-32-10-no0.0048

1.09 €

1 4 Days 1213.32.3-28-blue-passivatedsteel8-32-20-no0.0057

2.22 €

1 4 Days 14.6194-4016-steel1/4-202120blue-passivatedno0.0160

2.36 €

1 4 Days 14.6194-4016-steel1/4-202130blue-passivatedno0.0180

2.37 €

1 4 Days 14.6194-4016-steel5/16-182120blue-passivatedno0.0195

3.12 €

1 4 Days 14.6194-4016-steel5/16-182140blue-passivatedno0.0255

Loading...

  1. 1

Basic information

Form L Form definition with external thread Item Wing Grip
Main colour black grey RAL 7021 Main material Thermoplastic Thread type external thread
Version 1 miniwing RoHS yes

Tech Support