Spherical knob with external thread, thermoplastic, inch (06245) (Part Numbers)

Spherical knob with external thread, thermoplastic, inch (06245)
· Application fields: machine, plant and fixture construction, toolmaking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06245-01A2X20
06245-01A2X30
06245-01A25X20
06245-01A25X30
06245-01A26X20
06245-01A26X30
06245-01A27X20
06245-01A27X30
06245-02A3X20
06245-02A3X40
06245-02A35X20
06245-02A35X40
06245-02A36X20
06245-02A36X40
06245-02A37X20
06245-02A37X40
06245-03A4X20
06245-03A4X40
06245-03A45X20
06245-03A45X40
06245-03A46X20
06245-03A46X40
06245-03A47X20
06245-03A47X40
06245-04A4X20
06245-04A4X40
06245-04A45X20
06245-04A45X40
06245-04A46X20
06245-04A46X40
06245-04A47X20
06245-04A47X40
06245-1A2X20
06245-1A2X30
06245-1A25X20
06245-1A25X30
06245-1A26X20
06245-1A26X30
06245-1A27X20
06245-1A27X30
06245-2A3X20
06245-2A3X40
06245-2A35X20
06245-2A35X40
06245-2A36X20
06245-2A36X40
06245-2A37X20
06245-2A37X40
06245-3A4X20
06245-3A4X40
06245-3A45X20
06245-3A45X40
06245-3A46X20
06245-3A46X40
06245-3A47X20
06245-3A47X40
06245-4A4X20
06245-4A4X40
06245-4A5X30
06245-4A5X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D3 H1 H2 Colour Cap Component material D=Thread D1=Outside diameter H=Height L=thread length T=thread depth PL Edelstahl Weight (ERP)
(kg)

7.04 €

1 4 Days 121732black grey RAL 7021Stainless steel1/4-2025252010yes0.0127

7.04 €

1 4 Days 121732black grey RAL 7021Stainless steel1/4-2025253010yes0.0143

7.04 €

1 4 Days 121732light grey RAL 7035Stainless steel1/4-2025252010yes0.0126

7.04 €

1 4 Days 121732light grey RAL 7035Stainless steel1/4-2025253010yes0.0140

7.04 €

1 4 Days 121732traffic red RAL 3020Stainless steel1/4-2025252010yes0.0150

7.04 €

1 4 Days 121732traffic red RAL 3020Stainless steel1/4-2025253010yes0.0145

7.04 €

1 4 Days 121732colza yellow RAL 1021Stainless steel1/4-2025252010yes0.0150

7.04 €

1 4 Days 121732colza yellow RAL 1021Stainless steel1/4-2025253010yes0.0145

8.61 €

1 4 Days 15.5193.52.6black grey RAL 7021Stainless steel5/16-18323320-yes0.0300

8.61 €

1 4 Days 15.5193.52.6black grey RAL 7021Stainless steel5/16-18323340-yes0.0330

8.61 €

1 4 Days 15.5193.52.6light grey RAL 7035Stainless steel5/16-18323320-yes0.0300

8.61 €

1 4 Days 15.5193.52.6light grey RAL 7035Stainless steel5/16-18323340-yes0.0330

8.61 €

1 4 Days 15.5193.52.6traffic red RAL 3020Stainless steel5/16-18323320-yes0.0300

8.61 €

1 4 Days 15.5193.52.6traffic red RAL 3020Stainless steel5/16-18323340-yes0.0330

8.61 €

1 4 Days 15.5193.52.6colza yellow RAL 1021Stainless steel5/16-18323320-yes0.0300

8.61 €

1 4 Days 15.5193.52.6colza yellow RAL 1021Stainless steel5/16-18323340-yes0.0330

9.16 €

1 4 Days 192343black grey RAL 7021Stainless steel3/8-1640412014yes0.0600

10.01 €

1 4 Days 192343black grey RAL 7021Stainless steel3/8-1640414014yes0.0569

9.16 €

1 4 Days 192343light grey RAL 7035Stainless steel3/8-1640412014yes0.0600

10.01 €

1 4 Days 192343light grey RAL 7035Stainless steel3/8-1640414014yes0.0591

9.16 €

1 4 Days 192343traffic red RAL 3020Stainless steel3/8-1640412014yes0.0506

10.01 €

1 4 Days 192343traffic red RAL 3020Stainless steel3/8-1640414014yes0.0590

9.16 €

1 4 Days 192343colza yellow RAL 1021Stainless steel3/8-1640412014yes0.0425

10.01 €

1 4 Days 192343colza yellow RAL 1021Stainless steel3/8-1640414014yes0.0590

17.47 €

1 4 Days 24315.54.5black grey RAL 7021Stainless steel3/8-1650512014yes0.1030

18.56 €

1 4 Days 24315.54.5black grey RAL 7021Stainless steel3/8-1650514014yes0.0770

17.47 €

1 4 Days 24315.54.5light grey RAL 7035Stainless steel3/8-1650512014yes0.0696

18.56 €

1 4 Days 24315.54.5light grey RAL 7035Stainless steel3/8-1650514014yes0.0766

17.47 €

1 4 Days 24315.54.5traffic red RAL 3020Stainless steel3/8-1650512014yes0.0700

18.56 €

1 4 Days 24315.54.5traffic red RAL 3020Stainless steel3/8-1650514014yes0.0779

17.47 €

1 4 Days 24315.54.5colza yellow RAL 1021Stainless steel3/8-1650512014yes0.0700

18.56 €

1 4 Days 24315.54.5colza yellow RAL 1021Stainless steel3/8-1650514014yes0.0770

4.51 €

1 4 Days 121732black grey RAL 7021steel1/4-2025252010no0.0130

4.51 €

1 4 Days 121732black grey RAL 7021steel1/4-2025253010no0.0141

4.51 €

1 4 Days 121732light grey RAL 7035steel1/4-2025252010no0.0120

4.51 €

1 4 Days 121732light grey RAL 7035steel1/4-2025253010no0.0138

4.51 €

1 4 Days 121732traffic red RAL 3020steel1/4-2025252010no0.0127

4.51 €

1 4 Days 121732traffic red RAL 3020steel1/4-2025253010no0.0138

4.51 €

1 4 Days 121732colza yellow RAL 1021steel1/4-2025252010no0.0127

4.51 €

1 4 Days 121732colza yellow RAL 1021steel1/4-2025253010no0.0144

5.12 €

1 4 Days 15.5193.52.6black grey RAL 7021steel5/16-18323320-no0.0300

5.12 €

1 4 Days 15.5193.52.6black grey RAL 7021steel5/16-18323340-no0.0330

5.12 €

1 4 Days 15.5193.52.6light grey RAL 7035steel5/16-18323320-no0.0300

5.12 €

1 4 Days 15.5193.52.6light grey RAL 7035steel5/16-18323340-no0.0330

5.12 €

1 4 Days 15.5193.52.6traffic red RAL 3020steel5/16-18323320-no0.0300

5.12 €

1 4 Days 15.5193.52.6traffic red RAL 3020steel5/16-18323340-no0.0330

5.12 €

1 4 Days 15.5193.52.6colza yellow RAL 1021steel5/16-18323320-no0.0300

5.12 €

1 4 Days 15.5193.52.6colza yellow RAL 1021steel5/16-18323340-no0.0330

6.18 €

1 4 Days 192343black grey RAL 7021steel3/8-1640412014no0.0490

6.18 €

1 4 Days 192343black grey RAL 7021steel3/8-1640414014no0.0590

6.18 €

1 4 Days 192343light grey RAL 7035steel3/8-1640412014no0.0490

6.18 €

1 4 Days 192343light grey RAL 7035steel3/8-1640414014no0.0585

6.18 €

1 4 Days 192343traffic red RAL 3020steel3/8-1640412014no0.0476

6.18 €

1 4 Days 192343traffic red RAL 3020steel3/8-1640414014no0.0585

6.18 €

1 4 Days 192343colza yellow RAL 1021steel3/8-1640412014no0.0473

6.18 €

1 4 Days 192343colza yellow RAL 1021steel3/8-1640414014no0.0590

9.38 €

1 4 Days 24315.54.5black grey RAL 7021steel3/8-1650512014no0.1030

9.38 €

1 4 Days 24315.54.5black grey RAL 7021steel3/8-1650514014no0.0770

13.04 €

1 4 Days 24315.54.5black grey RAL 7021steel1/2-1350513018no0.0872

13.04 €

1 4 Days 24315.54.5black grey RAL 7021steel1/2-1350516018no0.1090

Loading...

Basic information

Item Spherical Knob Main colour black grey RAL 7021 Main material Thermoplastic
Thread type external thread RoHS yes

Tech Support