Knurled knob, form D, thermoplastic, inch (06266)

Knurled knob, form D, thermoplastic, inch (06266)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06266-11A1
06266-11A2
06266-11A3
06266-12A3
06266-12A4
06266-13A4
06266-13A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 D=Thread D1=Outside diameter H=Height Size T=thread depth Weight (ERP)
(kg)

2.93 €

1 4 Days 16.51310-3240311100.0160

2.93 €

1 4 Days 16.5131/4-2040311100.0158

3.28 €

1 4 Days 16.5135/16-1840311140.0211

3.89 €

1 4 Days 18155/16-1850362140.0290

3.92 €

1 4 Days 18153/8-1650362140.0262

4.73 €

1 4 Days 22173/8-1663413140.0391

5.19 €

1 4 Days 22171/2-1363413180.0525

Loading...

  1. 1

Basic information

Component material steel Form D Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
Version 2 without cap RoHS yes

Tech Support