Knurled knob, form K, thermoplastic, inch (06266)

Knurled knob, form K, thermoplastic, inch (06266)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06266-21A1
06266-21A2
06266-21A3
06266-21A15
06266-21A16
06266-21A17
06266-21A25
06266-21A26
06266-21A27
06266-21A35
06266-21A36
06266-21A37
06266-22A3
06266-22A4
06266-22A35
06266-22A36
06266-22A37
06266-22A45
06266-22A46
06266-22A47
06266-23A4
06266-23A5
06266-23A45
06266-23A46
06266-23A47
06266-23A55
06266-23A56
06266-23A57
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 Colour Cap D=Thread D1=Outside diameter H=Height Size T=thread depth Weight (ERP)
(kg)

3.22 €

1 4 Days 16.513black grey RAL 702110-3240311100.0177

3.22 €

1 4 Days 16.513black grey RAL 70211/4-2040311100.0167

3.49 €

1 4 Days 16.513black grey RAL 70215/16-1840311140.0219

3.22 €

1 4 Days 16.513light grey RAL 703510-3240311100.0177

3.22 €

1 4 Days 16.513traffic red RAL 302010-3240311100.0177

3.22 €

1 4 Days 16.513colza yellow RAL 102110-3240311100.0177

3.22 €

1 4 Days 16.513light grey RAL 70351/4-2040311100.0167

3.22 €

1 4 Days 16.513traffic red RAL 30201/4-2040311100.0167

3.22 €

1 4 Days 16.513colza yellow RAL 10211/4-2040311100.0167

3.49 €

1 4 Days 16.513light grey RAL 70355/16-1840311140.0217

3.49 €

1 4 Days 16.513traffic red RAL 30205/16-1840311140.0217

3.49 €

1 4 Days 16.513colza yellow RAL 10215/16-1840311140.0217

4.20 €

1 4 Days 1815black grey RAL 70215/16-1850362140.0296

4.21 €

1 4 Days 1815black grey RAL 70213/8-1650362140.0272

4.20 €

1 4 Days 1815light grey RAL 70355/16-1850362140.0299

4.20 €

1 4 Days 1815traffic red RAL 30205/16-1850362140.0297

4.20 €

1 4 Days 1815colza yellow RAL 10215/16-1850362140.0302

4.21 €

1 4 Days 1815light grey RAL 70353/8-1650362140.0282

4.21 €

1 4 Days 1815traffic red RAL 30203/8-1650362140.0272

4.21 €

1 4 Days 1815colza yellow RAL 10213/8-1650362140.0282

5.16 €

1 4 Days 2217black grey RAL 70213/8-1663413140.0373

5.60 €

1 4 Days 2217black grey RAL 70211/2-1363413180.0533

5.16 €

1 4 Days 2217light grey RAL 70353/8-1663413140.0383

5.16 €

1 4 Days 2217traffic red RAL 30203/8-1663413140.0383

5.16 €

1 4 Days 2217colza yellow RAL 10213/8-1663413140.0383

5.60 €

1 4 Days 2217light grey RAL 70351/2-1363413180.0533

5.60 €

1 4 Days 2217traffic red RAL 30201/2-1363413180.0533

5.60 €

1 4 Days 2217colza yellow RAL 10211/2-1363413180.0533

Loading...

  1. 1

Basic information

Component material steel Form K Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
RoHS yes

Tech Support