Knurled knob, form D, thermoplastic, inch (06267)

Knurled knob, form D, thermoplastic, inch (06267)
· Secure handling due to ergonomically shaped knurled knob

· Application fields: machine, plant and fixture construction, toolmaking

· Versatile application possibilities

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06267-11A1
06267-11A2
06267-11A3
06267-12A3
06267-12A4
06267-13A4
06267-13A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 D=Thread D1=Outside diameter H=Height Size T=thread depth Weight (ERP)
(kg)

4.37 €

1 4 Days 16.51310-3240311100.0160

4.37 €

1 4 Days 16.5131/4-2040311100.0159

4.87 €

1 4 Days 16.5135/16-1840311140.0212

5.84 €

1 4 Days 18155/16-1850362140.0284

5.85 €

1 4 Days 18153/8-1650362140.0263

7.12 €

1 4 Days 22173/8-1663413140.0391

7.82 €

1 4 Days 22171/2-1363413180.0489

Loading...

  1. 1

Basic information

Component material Stainless steel Form D Item Knurled Knob
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
Version 2 without cap RoHS yes PL Edelstahl yes

Tech Support