Wing grip, stainless steel, inch (06651)

Wing grip, stainless steel, inch (06651)
· Can be used as a clamping, retaining and fastening element

· Application sectors: machine and plant construction, toolmaking, medical equipment

· For manually adjusting assemblies, machines and aggregates

· Good corrosion resistance

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06651-1A0
06651-1A01
06651-1A1
06651-1A2
06651-1A11
06651-1A21
06651-2A3
06651-2A4
06651-2A31
06651-2A41
06651-9A1
06651-9A2
06651-9A11
06651-9A21
06651-9AE
06651-9AE1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 A=Handle length B=Width D=Thread H=Height Main colour T=thread depth Weight (ERP)
(kg)

19.65 €

1 4 Days 1411.5502.310-2424polished100.0359

9.45 €

1 4 Days 1411.5502.310-2424blasted120.0360

19.65 €

1 4 Days 1411.5502.310-3224polished120.0365

19.65 €

1 4 Days 1411.5502.31/4-2024polished100.0324

9.45 €

1 4 Days 1411.5502.310-3224blasted120.0355

9.45 €

1 4 Days 1411.5502.31/4-2024blasted120.0346

24.21 €

1 4 Days 2116.5753.45/16-1835polished140.1226

24.21 €

1 4 Days 2116.5753.43/8-1635polished140.1077

16.09 €

1 4 Days 2116.5753.45/16-1835blasted150.1181

16.09 €

1 4 Days 2116.5753.43/8-1635blasted150.1135

13.15 €

1 4 Days 10.58.5381.710-3218polished90.0154

13.15 €

1 4 Days 10.58.5381.71/4-2018polished90.0147

7.13 €

1 4 Days 10.58.5381.710-3218blasted90.0166

7.13 €

1 4 Days 10.58.5381.71/4-2018blasted90.0155

13.15 €

1 4 Days 10.58.5381.78-3218polished90.0152

7.13 €

1 4 Days 10.58.5381.78-3218blasted90.0167

Loading...

  1. 1

Basic information

Steel code 1.4308 Item Wing Grip Main material stainless steel
Thread type internal thread RoHS yes PL Edelstahl yes

Tech Support