Five lobe grip polished, form L duroplast, inch (06851)

Five lobe grip polished, form L duroplast, inch (06851)
· Can be used as a clamping, retaining and fastening element

· For manually adjusting assemblies, machines and aggregates

· Application fields: machine, plant and fixture construction, toolmaking

· High-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06851-01-32A2X20
06851-01-32A2X30
06851-01-40A3X40
06851-01-50A4X20
06851-01-50A4X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 D=Thread D1=Outside diameter H=Height L=thread length Weight (ERP)
(kg)

4.71 €

1 4 Days 16111/4-203222.5200.0171

4.86 €

1 4 Days 16111/4-203222.5300.0187

5.71 €

1 4 Days 20145/16-184028400.0376

7.04 €

1 4 Days 2517.53/8-165035200.0633

7.25 €

1 4 Days 2517.53/8-165035400.0716

Loading...

  1. 1

Basic information

Component colour bright Component material steel Form L
Item Five Lobe Grip Main colour black Main material Duroplast
Thread type external thread Version 1 polished RoHS yes
PL Edelstahl no

Tech Support