Star grip with safety function with internal thread, thermoplastic, inch (06224)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06224-32A11
06224-32A184
06224-32AE1
06224-32AE84
06224-40A11
06224-40A21
06224-40A31
06224-40A184
06224-40A284
06224-40A384
06224-50A31
06224-50A41
06224-50A384
06224-50A484
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 D8 H1 H4 D=Thread D1=Outside diameter H=Height Main colour Size T=thread depth Weight (ERP)
(kg)

10.31 €

1 4 Days 1014522.110-323225jet black RAL 9005160.0083

10.31 €

1 4 Days 1014522.110-323225traffic red RAL 3020160.0083

10.31 €

1 4 Days 1014522.18-323225jet black RAL 9005160.0083

10.31 €

1 4 Days 1014522.18-323225traffic red RAL 3020160.0083

11.11 €

1 4 Days 13.5185.526.610-324030.5jet black RAL 900527.50.0168

11.11 €

1 4 Days 13.5185.526.61/4-204030.5jet black RAL 9005290.0168

11.11 €

1 4 Days 13.5185.526.65/16-184030.5jet black RAL 9005290.0168

11.11 €

1 4 Days 13.5185.526.610-324030.5traffic red RAL 302027.50.0168

11.11 €

1 4 Days 13.5185.526.61/4-204030.5traffic red RAL 3020290.0168

11.11 €

1 4 Days 13.5185.526.65/16-184030.5traffic red RAL 3020290.0168

12.14 €

1 4 Days 17221037.15/16-185041.9jet black RAL 9005311.50.0365

12.14 €

1 4 Days 17221037.13/8-165041.9jet black RAL 9005311.50.0365

12.14 €

1 4 Days 17221037.15/16-185041.9traffic red RAL 3020311.50.0365

12.14 €

1 4 Days 17221037.13/8-165041.9traffic red RAL 3020311.50.0365

Loading...

  1. 1

Basic information

Component material steel Item Star Grip Main material Thermoplastic
No. of teeth 12 Surface finish component blue-passivated Thread type internal thread
Version 1 with safety function RoHS yes PL Edelstahl no

Tech Support