Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06094-140005X10 |
06094-140006X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | L=thread length | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
8.53 € | 1 | 4 Days | M5 | 10 | 0.0180 | ||
9.33 € | 1 | 4 Days | M6 | 20 | 0.0240 |
Loading...
D1 | 15 | D2 | 11 | D3 | 13 |
---|---|---|---|---|---|
H1 | 4.3 | Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 |
Component material | Stainless steel | H=Height | 11.5 | Item | Knurled Knob |
Main colour | black grey RAL 7021 | Main material | polyamide | Size | 0 |
Surface finish component | bright | Thread type | external thread | Version 1 | metal detectable |
RoHS | yes | PL Edelstahl | yes |