Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06174-1425053175 |
06174-1432063175 |
06174-1440063175 |
06174-1440083175 |
06174-1450083175 |
06174-1450103175 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H2 | H3 | D=Thread | D1=Outside diameter | H=Height | T=thread depth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.69 € | 1 | 4 Days | 10 | 9 | 7 | M5 | 25 | 18 | 9 | 0.0095 | ||
9.34 € | 1 | 4 Days | 13.5 | 12 | 9.5 | M6 | 32 | 22 | 12 | 0.0222 | ||
11.67 € | 1 | 4 Days | 13.5 | 14 | 10 | M6 | 40 | 26 | 12 | 0.0271 | ||
11.67 € | 1 | 4 Days | 13.5 | 14 | 10 | M8 | 40 | 26 | 12 | 0.0248 | ||
15.84 € | 1 | 4 Days | 19 | 18 | 12 | M8 | 50 | 32 | 17 | 0.0691 | ||
15.84 € | 1 | 4 Days | 19 | 18 | 12 | M10 | 50 | 32 | 17 | 0.0614 |
Loading...
Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | K | Item | Palm Grip | Main colour | black grey RAL 7021 |
Main material | polyamide | Surface finish component | bright | Thread type | internal thread |
Version 1 | metal detectable | Version 2 | with protruding bush | RoHS | yes |
PL Edelstahl | yes |