Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06210-14506X20 |
06210-14508X20 |
06210-14508X30 |
06210-14510X30 |
06210-14510X40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H2 | H3 | D=Thread | D1=Outside diameter | H=Height | L=thread length | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9.72 € | 1 | 4 Days | 13.5 | 11 | 9.5 | M6 | 32 | 21 | 20 | 0.0080 | ||
10.58 € | 1 | 4 Days | 13.5 | 13 | 10 | M8 | 40 | 25 | 20 | 0.0160 | ||
11.33 € | 1 | 4 Days | 13.5 | 13 | 10 | M8 | 40 | 25 | 30 | 0.0160 | ||
12.97 € | 1 | 4 Days | 19 | 32 | 12 | M10 | 50 | 50 | 30 | 0.0300 | ||
13.86 € | 1 | 4 Days | 19 | 32 | 12 | M10 | 50 | 50 | 40 | 0.0924 |
Loading...
Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | L | Form definition | with external thread | Item | Star Grip |
Main colour | black grey RAL 7021 | Main material | polyamide | Surface finish component | bright |
Thread type | external thread | Version 1 | Metal detectable | Version 2 | with protruding bush |
RoHS | yes | PL Edelstahl | yes |