Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06652-140005 |
06652-140006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | |
---|---|---|---|---|---|
9.20 € | 1 | 4 Days | M5 | ||
9.52 € | 1 | 4 Days | M6 |
Loading...
D2 | 12 | H1 | 13.3 | H2 | 2.3 |
---|---|---|---|---|---|
Steel code | 1.4404 | A=Handle length | 28 | Approval / Certification | FDA + EU10/2011 |
B=Width | 13 | Component material | Stainless steel | Form | K |
Form definition | with internal thread | H=Height | 15 | Item | Wing Grip |
Main colour | black grey RAL 7021 | Main material | polyamide | Surface finish component | polished |
T=thread depth | 8 | Thread type | internal thread | Version 2 | miniwing |
PL Edelstahl | yes | Weight (ERP)(kg) | 0.0150 |