Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06210-13306 |
06210-13308 |
06210-13310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 | H2 | H3 | D=Thread | D1=Outside diameter | H=Height | T=thread depth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.40 € | 1 | 4 Days | 13.5 | 11 | 9.5 | M6 | 32 | 21 | 12 | 0.0080 | ||
8.10 € | 1 | 4 Days | 13.5 | 13 | 10 | M8 | 40 | 25 | 12 | 0.0120 | ||
10.32 € | 1 | 4 Days | 19 | 17 | 12 | M10 | 50 | 32 | 17 | 0.0210 |
Loading...
Steel code | 1.4404 | Approval / Certification | FDA + EU10/2011 | Component material | Stainless steel |
---|---|---|---|---|---|
Form | K | Form definition | with tapped bush | Item | Star Grip |
Main colour | ultramarine RAL 5002 | Main material | polyamide | Surface finish component | bright |
Thread type | internal thread | Version 1 | Visually detectable | Version 2 | with protruding bush |
RoHS | yes | PL Edelstahl | yes |