Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06652-130005X20 |
06652-130006X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Thread | |
---|---|---|---|---|---|
10.13 € | 1 | 4 Days | M5 | ||
10.38 € | 1 | 4 Days | M6 |
Loading...
D2 | 12 | H1 | 13.3 | H2 | 2.3 |
---|---|---|---|---|---|
Steel code | 1.4404 | A=Handle length | 28 | Approval / Certification | FDA + EU10/2011 |
B=Width | 13 | Component material | Stainless steel | Form | L |
Form definition | with external thread | H=Height | 15 | Item | Wing Grip |
L=thread length | 20 | Main colour | ultramarine RAL 5002 | Main material | polyamide |
Surface finish component | bright | Thread type | external thread | Version 1 | Visually detectable |
Version 2 | miniwing | RoHS | yes | PL Edelstahl | yes |
Weight (ERP)(kg) | 0.0250 |