Handwheels, inch (06262)

Handwheels, inch (06262)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06262-1080CO
06262-2100CO
06262-2100CP
06262-3125CP
06262-4160CP
06262-4160CQ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size L1
(mm)
L3=height
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
A1
(mm)
H
(mm)
Weight (ERP)
(kg)

14.79 €

1 4 Days 8011337.5250.375192.517.50.0730

18.91 €

1 4 Days 10021344280.375193200.0720

18.91 €

1 4 Days 10021344280.5193200.0690

26.34 €

1 4 Days 125318.553350.525423.50.2270

30.06 €

1 4 Days 160418.564.5450.5255.6280.3590

30.06 €

1 4 Days 160418.564.5450.625255.6280.3557

Loading...

  1. 1

Basic information

Handwheel Type Related Components Main material Thermoplastic Main colour Black grey
Version 1 Reamed hole Version 2 Without transverse hole Form E
Item Handwheel Form definition With reamed hole Form-Type With reamed hole
Grip Without Product type Without grip RoHS Yes

Tech Support