Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | Number of spokes | L3=height | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
15.81 € | 1 | 4 Days | 80 | 0.312 | 25 | 16 | 3 | 29 | 0.1253 | ||
15.81 € | 1 | 4 Days | 80 | 0.375 | 25 | 16 | 3 | 29 | 0.1134 | ||
17.22 € | 1 | 4 Days | 100 | 0.375 | 29 | 17 | 3 | 33 | 0.2048 | ||
17.22 € | 1 | 4 Days | 100 | .500 | 29 | 17 | 3 | 33 | 0.2023 | ||
21.68 € | 1 | 4 Days | 125 | 0.375 | 31 | 18 | 3 | 36 | 0.3009 | ||
21.68 € | 1 | 4 Days | 125 | 0.5 | 31 | 18 | 3 | 36 | 0.3037 | ||
25.76 € | 1 | 4 Days | 140 | 0.5 | 36 | 19 | 3 | 39 | 0.3616 | ||
25.76 € | 1 | 4 Days | 140 | 0.625 | 36 | 19 | 3 | 39 | 0.3537 | ||
30.54 € | 1 | 4 Days | 160 | 0.5 | 36 | 20 | 3 | 40 | 0.4668 | ||
30.54 € | 1 | 4 Days | 160 | 0.625 | 36 | 20 | 3 | 40 | 0.4758 | ||
36.89 € | 1 | 4 Days | 180 | 0.5 | 37 | 22 | 3 | 43 | 0.6966 | ||
36.89 € | 1 | 4 Days | 180 | 0.625 | 37 | 22 | 3 | 43 | 0.6800 | ||
45.64 € | 1 | 4 Days | 200 | 0.625 | 43 | 24 | 3 | 45 | 0.9078 | ||
45.64 € | 1 | 4 Days | 200 | 0.75 | 43 | 24 | 3 | 45 | 0.8431 | ||
74.89 € | 1 | 4 Days | 250 | 0.75 | 49 | 28 | 5 | 50 | 1.5100 | ||
74.89 € | 1 | 4 Days | 250 | 0.875 | 49 | 28 | 5 | 50 | 1.5200 | ||
120.10 € | 1 | 4 Days | 315 | 1 | 54 | 33 | 5 | 56 | 2.3420 | ||
120.10 € | 1 | 4 Days | 315 | 0.875 | 54 | 33 | 5 | 56 | 2.3700 | ||
221.60 € | 1 | 4 Days | 400 | 1 | 65 | 38 | 5 | 63 | 4.0000 | ||
373.50 € | 1 | 4 Days | 500 | 1 | 79 | 45 | 5 | 72 | 5.8800 |
Loading...
Handle, Material | Aluminum | Version 1 | reamed hole | Grip | without |
---|---|---|---|---|---|
DIN | DIN 950 | Item | Handwheel | Product type | without grip |
RoHS | yes |
Configure
Basic Attributes
Outside diameter(Ø)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
Number of spokes
L3=height
Filter by standard shipping days
Optional Attributes