Crank handles with fold-away grip, inch (06500)

Crank handles with fold-away grip, inch (06500)
· For long adjustment travel

· Application sectors: machine, plant, equipment construction and measuring devices

· Axial and radial fastening options

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06500-11CO
06500-12CO
06500-12CP
06500-13CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size L=Length
(mm)
L2
(mm)
D
(mm)
D2=Fastening hole
(mm)
A=Centre distance
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
Weight (ERP)
(kg)

53.99 €

1 4 Days 110412.7240.3758085.74928.5130.1020

58.11 €

1 4 Days 212915.7290.375100105.259.535.5130.1790

58.11 €

1 4 Days 212915.7290.5100105.259.535.5130.1730

63.56 €

1 4 Days 316119.5360.5125140834418.50.3830

Loading...

  1. 1

Basic information

Handwheel Type Revolving Crank Handles Main material Thermoplastic Main colour Black grey
Component material Thermoplastic Component colour Black grey Version 1 Reamed hole
Version 2 Without transverse hole Form C Item Crank handle
Form definition With fold-down grip Form-Type With fold-down grip Product type Folding grip
RoHS Yes

Tech Support