Pull handle, form B with internal thread, aluminium (06916)

Pull handle, form B with internal thread, aluminium (06916)
· Element for opening and closing covers, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry

· Torsionally strong and user friendly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06916-10-2100051
06916-10-2100053
06916-10-2120061
06916-10-2120063
06916-10-2140081
06916-10-2140083
06916-10-2160081
06916-10-2160083
06916-10-2180101
06916-10-2180103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C H S T Main colour A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

13.52 €

1 4 Days 179.533207.5black100M51220.0756

13.52 €

1 4 Days 179.533207.5silver100M51220.0752

17.29 €

1 4 Days 2111.439249black120M61460.1289

17.29 €

1 4 Days 2111.439249silver120M61460.1284

21.06 €

1 4 Days 2414.2452812black140M81700.2036

21.06 €

1 4 Days 2414.2452812silver140M81700.2027

28.28 €

1 4 Days 2815.5523212black160M81940.2977

28.28 €

1 4 Days 2815.5523212silver160M81940.3009

33.96 €

1 4 Days 3116583615black180M102180.4008

33.96 €

1 4 Days 3116583615silver180M102180.3991

Loading...

  1. 1

Basic information

Main material aluminium Form B Assembly from the rear
Pull handle: cross section ergonomic Load capacity(N) 1000 Item Pull Handle
Form definition with internal thread RoHS yes PL Edelstahl no

Tech Support