Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06930-10-030031 |
06930-10-030041 |
06930-10-030051 |
06930-10-040031 |
06930-10-040041 |
06930-10-040051 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B | H | A max. (mm) | D=Fastening hole | L=Length (mm) | T=thread depth (mm) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.93 € | 1 | 4 Days | 5 | 24 | 30 | M3 | 35 | 6 | 0.0100 | ||
5.93 € | 1 | 4 Days | 8 | 32 | 30 | M4 | 38 | 8 | 0.0300 | ||
5.93 € | 1 | 4 Days | 10 | 40 | 30 | M5 | 40 | 10 | 0.0540 | ||
5.93 € | 1 | 4 Days | 5 | 24 | 40 | M3 | 45 | 6 | 0.0120 | ||
5.93 € | 1 | 4 Days | 8 | 32 | 40 | M4 | 48 | 8 | 0.0340 | ||
5.93 € | 1 | 4 Days | 10 | 40 | 40 | M5 | 50 | 10 | 0.0610 |
Loading...
Main material | steel | Surface finish body | high-gloss chromed | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | round | Load capacity(N) | 1000 | Version 1 | round |
Item | Finger grip | RoHS | yes | PL Edelstahl | no |