Tubular handles, aluminium or stainless steel with plastic grip legs (06926-05)

Tubular handles, aluminium or stainless steel with plastic grip legs (06926-05)
· Fastened using self-tapping screws

· Installed from the rear

· End pieces in various colours.

· Individual centre distances on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06926-05-300150011
06926-05-3001500116
06926-05-300150012
06926-05-3001500184
06926-05-3001500186
06926-05-3001500187
06926-05-3001500188
06926-05-300150021
06926-05-3001500216
06926-05-300150022
06926-05-3001500284
06926-05-3001500286
06926-05-3001500287
06926-05-3001500288
06926-05-300150031
06926-05-3001500316
06926-05-300150032
06926-05-3001500384
06926-05-3001500386
06926-05-3001500387
06926-05-3001500388
06926-05-300180011
06926-05-3001800116
06926-05-300180012
06926-05-3001800184
06926-05-3001800186
06926-05-3001800187
06926-05-3001800188
06926-05-300180021
06926-05-3001800216
06926-05-300180022
06926-05-3001800284
06926-05-3001800286
06926-05-3001800287
06926-05-3001800288
06926-05-300180031
06926-05-3001800316
06926-05-300180032
06926-05-3001800384
06926-05-3001800386
06926-05-3001800387
06926-05-3001800388
06926-05-300200011
06926-05-3002000116
06926-05-300200012
06926-05-3002000184
06926-05-3002000186
06926-05-3002000187
06926-05-3002000188
06926-05-300200021
06926-05-3002000216
06926-05-300200022
06926-05-3002000284
06926-05-3002000286
06926-05-3002000287
06926-05-3002000288
06926-05-300200031
06926-05-3002000316
06926-05-300200032
06926-05-3002000384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Dimension L
(mm)
Surface finish body Main colour Component colour A max.
(mm)
PL Edelstahl Weight (ERP)
(kg)

16.19 €

1 4 Days Aluminum185AnodisedNaturalBlack grey RAL 7021150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedNaturalColza yellow RAL 1021150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedNaturalOrange RAL 2004150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedNaturalTraffic red RAL 3020150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedNaturalSignal green RAL 6032150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedNaturalTraffic blue RAL 5017150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedNaturalLight grey RAL 7035150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackBlack grey RAL 7021150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackColza yellow RAL 1021150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackOrange RAL 2004150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackTraffic red RAL 3020150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackSignal green RAL 6032150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackTraffic blue RAL 5017150No0.2590

16.19 €

1 4 Days Aluminum185AnodisedBlackLight grey RAL 7035150No0.2590

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Black grey RAL 7021150Yes0.4020

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Colza yellow RAL 1021150Yes0.4020

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Orange RAL 2004150Yes0.4020

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Red RAL 3020150Yes0.4020

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Signal green RAL 6032150Yes0.4020

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Traffic blue RAL 5017150Yes0.4020

20.53 €

1 4 Days Stainless Steel (Deleted)185Ground-Light grey RAL 7035150Yes0.4020

16.68 €

1 4 Days Aluminum215AnodisedNaturalBlack grey RAL 7021180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedNaturalColza yellow RAL 1021180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedNaturalOrange RAL 2004180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedNaturalTraffic red RAL 3020180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedNaturalSignal green RAL 6032180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedNaturalTraffic blue RAL 5017180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedNaturalLight grey RAL 7035180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackBlack grey RAL 7021180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackColza yellow RAL 1021180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackOrange RAL 2004180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackTraffic red RAL 3020180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackSignal green RAL 6032180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackTraffic blue RAL 5017180No0.2840

16.68 €

1 4 Days Aluminum215AnodisedBlackLight grey RAL 7035180No0.2840

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Black grey RAL 7021180Yes0.4500

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Colza yellow RAL 1021180Yes0.4500

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Orange RAL 2004180Yes0.4500

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Red RAL 3020180Yes0.4500

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Signal green RAL 6032180Yes0.4500

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Traffic blue RAL 5017180Yes0.4500

21.64 €

1 4 Days Stainless Steel (Deleted)215Ground-Light grey RAL 7035180Yes0.4500

17.03 €

1 4 Days Aluminum235AnodisedNaturalBlack grey RAL 7021200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedNaturalColza yellow RAL 1021200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedNaturalOrange RAL 2004200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedNaturalTraffic red RAL 3020200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedNaturalSignal green RAL 6032200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedNaturalTraffic blue RAL 5017200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedNaturalLight grey RAL 7035200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackBlack grey RAL 7021200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackColza yellow RAL 1021200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackOrange RAL 2004200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackTraffic red RAL 3020200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackSignal green RAL 6032200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackTraffic blue RAL 5017200No0.3010

17.03 €

1 4 Days Aluminum235AnodisedBlackLight grey RAL 7035200No0.3010

22.37 €

1 4 Days Stainless Steel (Deleted)235Ground-Black grey RAL 7021200Yes0.4820

22.37 €

1 4 Days Stainless Steel (Deleted)235Ground-Colza yellow RAL 1021200Yes0.4820

22.37 €

1 4 Days Stainless Steel (Deleted)235Ground-Orange RAL 2004200Yes0.4820

22.37 €

1 4 Days Stainless Steel (Deleted)235Ground-Red RAL 3020200Yes0.4820

Loading...

Basic information

Main Body Type Surface Mount Load capacity(N) 1000 Component material Thermoplastic
Item Tubular handle Assembly From the rear Pull handle: cross section Round
B(mm) 35 B1(mm) 30x2 D=Fastening hole(mm) 6
H(mm) 77.5 H2(mm) 60 S=Max. wall thickness 7
RoHS Yes

Tech Support