Configure

Catch plates, Form C (05536)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Material

Steel code

Surface finish body

PL Edelstahl

Weight (ERP)

(kg)

Minimum order quantity
Steel
-
Electro zinc-plated, thick-coat passivated and sealed with top coat
No
0.0586
1 pieces
Stainless Steel
1.4301
Bright
Yes
0.0581
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.01 €
( 1.20 € )
4 working days
3.22 €
( 3.83 € )
4 working days

More Information

Basic information

· Steel or stainless steel

· Vibration proof

· Can be screwed on

· Can be riveted