Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05536-91520601 |
05536-91520602 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Steel code | Surface finish body | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
0.70 € | 1 | 4 Days | Steel | - | Electro zinc-plated, thick-coat passivated and sealed with top coat | No | 0.0353 | ||
2.21 € | 1 | 4 Days | Stainless Steel | 1.4301 | Bright | Yes | 0.0348 |
Loading...
Type | Related Components | Form | A | Item | Catch plate |
---|---|---|---|---|---|
Version 1 | For latch | Version 2 | With bracket | for Art. No. | 05536 |
RoHS | Yes |
Configure