Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05530-05-91460442
Type | Related Components | L=Length(mm) | 44 | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
B=Width(mm) | 18 | Form | A | Form definition | Straight |
Item | Catch plate | Steel code | 1.4301 | Surface finish body | Tumbled |
Version 1 | For latch | A=Hole spacing | 20 | D=Fastening hole(mm) | 4.8 |
for Art. No. | K1336.350742 05530-05-350742 | RoHS | Yes | PL Edelstahl | Yes |
Weight (ERP)(kg) | 0.0121 |
This page is Catch plates Form A for DIN 3133 latches (05530-05), part number 05530-05-91460442.
You can find the detail information about specifications and dimensions on part number 05530-05-91460442.