Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27951-981161121 |
27951-981161122 |
27951-981162121 |
27951-981162122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pre-setting | Connection position | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
187.02 € | 1 | 4 Days | external mounting | bottom | 0.5565 | ||
187.02 € | 1 | 4 Days | external mounting | top | 0.5565 | ||
187.02 € | 1 | 4 Days | universal | bottom | 0.5630 | ||
187.02 € | 1 | 4 Days | universal | top | 0.5630 |
Loading...
Main material | zinc | Form | B | Version 2 | long |
---|---|---|---|---|---|
Kind of fastening | elongated holes | B=Width | 116 | A=Length | 98 |
Item | Security Hinge Switch | Product type | hinge with electric switch function | Component material | plastic |
F1(N) | 5000 | F2(N) | 5000 | Contacts | 1C / 2O |
Connection type | cable |