Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | B=Width | A=Length | A3=Wing length left | A4=Wing length right | F1 (N) | F2 (N) | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.87 € | 1 | 4 Days | steel | - | 30 | 60 | 30 | 30 | 800 | 1200 | no | 0.0603 | ||
3.22 € | 1 | 4 Days | steel | - | 40 | 60 | 30 | 30 | 800 | 1200 | no | 0.0808 | ||
3.80 € | 1 | 4 Days | steel | - | 60 | 60 | 30 | 30 | 1200 | 1800 | no | 0.1214 | ||
3.24 € | 1 | 4 Days | steel | - | 30 | 80 | 40 | 40 | 800 | 800 | no | 0.0753 | ||
3.71 € | 1 | 4 Days | steel | - | 40 | 80 | 40 | 40 | 800 | 1000 | no | 0.1007 | ||
4.95 € | 1 | 4 Days | steel | - | 80 | 80 | 40 | 40 | 1200 | 1800 | no | 0.1990 | ||
6.67 € | 1 | 4 Days | steel | - | 100 | 100 | 50 | 50 | 1200 | 1800 | no | 0.2941 | ||
4.77 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 30 | 60 | 30 | 30 | 700 | 1000 | yes | 0.0610 | ||
5.35 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 40 | 60 | 30 | 30 | 700 | 1000 | yes | 0.0817 | ||
6.33 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 60 | 60 | 30 | 30 | 1000 | 1500 | yes | 0.1228 | ||
5.41 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 30 | 80 | 40 | 40 | 700 | 600 | yes | 0.0751 | ||
6.18 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 40 | 80 | 40 | 40 | 700 | 800 | yes | 0.1004 | ||
8.27 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 80 | 80 | 40 | 40 | 1000 | 1500 | yes | 0.2002 | ||
11.08 € | 1 | 4 Days | stainless steel A2 | 1.4301 | 100 | 100 | 50 | 50 | 1000 | 1500 | yes | 0.2996 |
Loading...
Kind of fastening | weldable | D | 6 | H | 12 |
---|---|---|---|---|---|
Item | Hinge | Version 1 | weldable | Product type | hinge |
S=Height | 3 |
Configure
Basic Attributes
Main material
Steel code
B=Width
A=Length
A3=Wing length left
A4=Wing length right
F1(N)
F2(N)
PL Edelstahl
Filter by standard shipping days
Optional Attributes