Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27876-02-0540073000
Main material | stainless steel A4 | Steel code | 1.4401 | Main colour | polished |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 60 | B2 | 40 |
B3 | 10 | D1 | 5.3 | D2 | 6.5 |
H | 19.5 | H1 | 6 | A=Length | 47 |
Item | Hinge | Product type | hinge | Component material | stainless steel |
A3=Wing length left | 40 | A1=Hole spacing left | 30 | PL Edelstahl | yes |
Weight in kg (ERP)(kg) | 0.1724 |
This page is Hinge, stainless steel (27876-02), part number 27876-02-0540073000.
You can find the detail information about specifications and dimensions on part number 27876-02-0540073000.