Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27886-03-1761218
A1 | 23 | A2 | 19 | Main material | stainless steel A4 |
---|---|---|---|---|---|
Steel code | 1.4404 | Surface finish body | satin finish polished | Kind of fastening | fastening holes |
A3 | 18 | B=Width | 76 | B1 | 66 |
D1 | 6 | H1 | 13 | T | 6 |
A=Length | 12.5 | Item | Hinge | Version 1 | screw on |
H=Height | 18.5 | Product type | hinge lift-off | D=Thread | M6 |
PL Edelstahl | yes | Weight in kg (ERP)(kg) | 0.1024 |
This page is Hinge screw on, stainless steel (27886), part number 27886-03-1761218.
You can find the detail information about specifications and dimensions on part number 27886-03-1761218.