Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27875-062615151 |
27875-063018181 |
27875-064023231 |
27875-064525251 |
27875-066033331 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length | A3=Wing length left | A1=Hole spacing left | A4=Wing length right | A2=hole spacing right | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
31.51 € | 1 | 4 Days | 52 | 26 | 15 | 26 | 15 | 700 | 560 | 0.1358 | ||
33.19 € | 1 | 4 Days | 59 | 29.5 | 17.5 | 29.5 | 17.5 | 800 | 575 | 0.1604 | ||
41.50 € | 1 | 4 Days | 77 | 38.5 | 22.5 | 38.5 | 22.5 | 900 | 675 | 0.2000 | ||
42.61 € | 1 | 4 Days | 85 | 42.5 | 25 | 42.5 | 25 | 900 | 675 | 0.2183 | ||
54.28 € | 1 | 4 Days | 113 | 56.5 | 32.5 | 56.5 | 32.5 | 900 | 260 | 0.2762 |
Loading...
Main material | stainless steel A4 | Surface finish body | polished | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B=Width | 48 | D | 6.6 | Item | Hinge |
Product type | hinge | PL Edelstahl | yes |
Configure
Basic Attributes
A=Length
A3=Wing length left
A1=Hole spacing left
A4=Wing length right
A2=hole spacing right
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes