Hinge lift-off, right, stainless steel (27870)

Hinge lift-off, right, stainless steel (27870)
· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4401, 1.4104

· Version: high-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27870-01-06261515
27870-01-06301818
27870-01-06392323
27870-01-06442525
27870-01-06583333
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

31.67 €

1 4 Days 52261526159006250.1371

32.09 €

1 4 Days 5929.517.529.517.510007100.1617

38.12 €

1 4 Days 7738.522.538.522.512005000.2066

41.21 €

1 4 Days 8743.52543.52512004500.2205

49.49 €

1 4 Days 11557.532.557.532.512003500.2807

Loading...

  1. 1

Basic information

Main material stainless steel A4 Steel code 1.4401 Surface finish body high-gloss polished
Version 2 right Kind of fastening fastening holes B=Width 48
B2 28 B3 10 D1 6.6
D2 6 H 16 H1 9
Item Hinge Version 1 lift-off Product type hinge lift-off
Component material stainless steel PL Edelstahl yes

Tech Support