Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | Opening Angle θ (deg) | Main colour | A=Length (mm) | A1=Hole spacing left | A2=hole spacing right | A3=Wing length left | A4=Wing length right | A5 | A6 | B1 (mm) | D1 (mm) | H (mm) | S=Thickness (mm) | F1 (N) | F2 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.09 € | 1 | 4 Days | 40 | 180° | Chromed | 40 | 12.5 | 12.5 | 20 | 20 | - | - | 25 | 5.3 | 9 | 5 | 3650 | 2000 | 0.0440 | ||
6.18 € | 1 | 4 Days | 40 | 180° | Black | 40 | 12.5 | 12.5 | 20 | 20 | - | - | 25 | 5.3 | 9 | 5 | 3650 | 2000 | 0.0459 | ||
10.39 € | 1 | 4 Days | 50 | 180° | Chromed | 50 | 15 | 15 | 25 | 25 | - | - | 30 | 6.3 | 11.5 | 6 | 3650 | 2000 | 0.0890 | ||
7.26 € | 1 | 4 Days | 50 | 180° | Black | 50 | 15 | 15 | 25 | 25 | - | - | 30 | 6.3 | 11.5 | 6 | 3650 | 2000 | 0.0885 | ||
10.23 € | 1 | 4 Days | 50 | 270° | Chromed | 63 | 15 | 28 | 25 | 38 | - | - | 30 | 6.5 | 11.5 | 6 | 4400 | 850 | 0.1075 | ||
8.20 € | 1 | 4 Days | 50 | 270° | Black | 63 | 15 | 28 | 25 | 38 | - | - | 30 | 6.5 | 11.5 | 6 | 4400 | 850 | 0.1062 | ||
9.26 € | 1 | 4 Days | 50 | 270° | Chromed | 76 | 28 | 28 | 38 | 38 | - | - | 30 | 6.5 | 11.5 | 6 | 3650 | 900 | 0.1264 | ||
8.34 € | 1 | 4 Days | 50 | 270° | Black | 76 | 28 | 28 | 38 | 38 | - | - | 30 | 6.5 | 11.5 | 6 | 3650 | 900 | 0.1250 | ||
11.52 € | 1 | 4 Days | 60 | 270° | Black | 76 | 28 | 28 | 38 | 38 | - | - | 36 | 6.5 | 15 | 8 | 3650 | 2000 | 0.1947 | ||
13.70 € | 1 | 4 Days | 60 | 180° | Chromed | 60 | 18 | 18 | 30 | 30 | - | - | 36 | 8.4 | 15 | 8 | 4500 | 4500 | 0.1630 | ||
9.96 € | 1 | 4 Days | 60 | 180° | Black | 60 | 18 | 18 | 30 | 30 | - | - | 36 | 8.4 | 15 | 8 | 4500 | 4500 | 0.1630 | ||
16.27 € | 1 | 4 Days | 60 | 270° | Chromed | 90 | 18 | 45 | 30 | 60 | - | 23* | 36 | 8.4 | 15 | 8 | 5500 | 2500 | 0.2395 | ||
15.46 € | 1 | 4 Days | 60 | 270° | Black | 90 | 18 | 45 | 30 | 60 | - | 23* | 36 | 8.4 | 15 | 8 | 5500 | 2500 | 0.2000 | ||
23.17 € | 1 | 4 Days | 60 | 270° | Chromed | 120 | 45 | 45 | 60 | 60 | 23* | 23* | 36 | 8.4 | 15 | 8 | 5500 | 1300 | 0.2932 | ||
17.17 € | 1 | 4 Days | 60 | 270° | Black | 120 | 45 | 45 | 60 | 60 | 23* | 23* | 36 | 8.4 | 15 | 8 | 5500 | 1300 | 0.3130 |
Loading...
Type | Flat Hinges | Main material | Zinc | Component material | Stainless steel |
---|---|---|---|---|---|
Form | A | Item | Hinge | Product type | Hinge |
Kind of fastening | Fastening holes | RoHS | Yes | PL Edelstahl | No |
Configure
Basic Attributes
B=Width(mm)
Opening Angle θ(deg)
Main colour
A=Length(mm)
A1=Hole spacing left
A2=hole spacing right
A3=Wing length left
A4=Wing length right
A5
A6
B1(mm)
D1(mm)
H(mm)
S=Thickness(mm)
F1(N)
F2(N)
Filter by standard shipping days
Optional Attributes