Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27861-35301
A1 | 21 | Main material | aluminium | Main colour | black anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 30 | B1 | 15 |
D | 3.5 | D1 | 10 | S | 3.3 |
A=Length | 35 | Item | Hinge | Version 1 | with detent |
Product type | hinge with detent | F1(N) | 2260 | F2(N) | 1380 |
Max. torque(Nm) | 0.3 | Weight in kg (ERP)(kg) | 0.0093 |
This page is Hinge with detent, aluminium (27861), part number 27861-35301.
You can find the detail information about specifications and dimensions on part number 27861-35301.