Hinge with detent, thermoplastic (27857) (Part Numbers)

Hinge with detent, thermoplastic (27857)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Can be screwed onto all panel elements and aluminium profiles

· Engages in 3 positions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27857-56181800
27857-56181806
27857-56181808
27857-56232300
27857-56232308
27857-56232310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Guide tabs for slot Weight in kg (ERP)
(kg)

16.08 €

1 4 Days 542717.752717.75400350-0.0540

16.08 €

1 4 Days 542717.752717.7540035060.0543

16.08 €

1 4 Days 542717.752717.7540035080.0543

17.61 €

1 4 Days 73.536.7522.7536.7522.75600425-0.0696

17.61 €

1 4 Days 73.536.7522.7536.7522.7560042580.0658

17.61 €

1 4 Days 73.536.7522.7536.7522.75600425100.0682

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Kind of fastening fastening holes
B=Width 56 Item Hinge Version 1 with detent
Product type hinge with detent Component material stainless steel Max. torque(Nm) 2
PL Edelstahl yes

Tech Support