Hinge screw on form E rectangular (27876)

Hinge screw on form E rectangular (27876)
· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4301

· Version: matt polished

· For interior doors

· Lubricated over the grease nipple

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27876-05-074404427272
27876-05-074404427273
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body RoHS Weight in kg (ERP)
(kg)

4.77 €

1 4 Days chromed-0.1700

7.73 €

1 4 Days -yes0.1807

Loading...

  1. 1

Basic information

Main material steel Form E Kind of fastening fastening holes
B=Width 89 B2 71.4 B3 8.8
D=diameter 10.6 D1 7 D2 6
H 6 H1 3 H2 2.2
A=Length 89 Item Hinge Version 1 screw on
Product type hinge A3=Wing length left 44.5 A1=Hole spacing left 27.2
A4=Wing length right 44.5 A2=hole spacing right 27.2 F1(N) 5000
F2(N) 1500 PL Edelstahl no

Tech Support