Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27876-05-063011619320 |
27876-05-063011619321 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Surface finish body | D=diameter (mm) | H (mm) | H1 (mm) | H2 (mm) | F1 (N) | F2 (N) | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.61 € | 1 | 4 Days | Stainless Steel | Matt polished | 16 | 18 | 9 | 3.75 | - | 2500 | Yes | 0.3046 | ||
19.58 € | 1 | 4 Days | Steel | Galvanised | 16.5 | 19 | 9.5 | 4 | 7000 | 1300 | No | 0.3067 |
Loading...
Type | Flat Hinges | B=Width(mm) | 65 | Form | B |
---|---|---|---|---|---|
Item | Hinge | Product type | Hinge | Version 1 | Screw on |
A=Length(mm) | 146 | A1=Hole spacing left | 32 | A2=hole spacing right | 19 |
A3=Wing length left | 116 | A4=Wing length right | 30 | B2(mm) | 51 |
B3(mm) | 7 | D1(mm) | 6.6 | D2(mm) | 8 |
Kind of fastening | Fastening holes |
Configure
Basic Attributes
Main Body Material
Surface finish body
D=diameter(mm)
H(mm)
H1(mm)
H2(mm)
F1(N)
F2(N)
PL Edelstahl
Filter by standard shipping days
Optional Attributes