Hinge screw on form A long leaf (27876)

Hinge screw on form A long leaf (27876)
· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4301

· Version: matt polished

· For interior doors

· Lubricated over the grease nipple

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27876-05-06701161932
27876-05-067011619321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D=diameter H H1 H2 F1
(N)
F2
(N)
PL Edelstahl Weight in kg (ERP)
(kg)

41.61 €

1 4 Days stainless steel A21.4301matt polished161893.75-2500yes0.3581

19.58 €

1 4 Days steel-galvanised16.5199.5475001300no0.3502

Loading...

  1. 1

Basic information

Form A Kind of fastening fastening holes B=Width 65
B2 51 B3 7 D1 6.6
D2 8 A=Length 186 Item Hinge
Version 1 screw on Product type hinge A3=Wing length left 116
A1=Hole spacing left 32 A4=Wing length right 70 A2=hole spacing right 19

Tech Support