Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27868-15-0538212111 |
27868-15-0538212112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
20.01 € | 1 | 4 Days | chromed | 0.2010 | ||
17.43 € | 1 | 4 Days | black | 0.2040 |
Loading...
Main material | zinc | Form | A | Kind of fastening | fastening holes |
---|---|---|---|---|---|
B=Width | 60 | B1 | 34 | D1 | 6.5 |
H | 15 | A=Length | 76 | Item | Hinge |
Product type | hinge | Component material | stainless steel | A3=Wing length left | 38 |
A1=Hole spacing left | 21 | A4=Wing length right | 38 | A2=hole spacing right | 21 |
F1(N) | 3650 | F2(N) | 2000 | Opening angle | 270° |
S=Thickness | 8 | Travel path L max. | 4 | RoHS | yes |
PL Edelstahl | no |